OPA2188 (ACTIVE)

0.03µV/°C, 6µV Vos, Low Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier

 0.03µV/°C, 6µV Vos, Low Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier  - OPA2188
 

Description

The OPA2188 operational amplifier uses TI proprietary auto-zeroing techniques to provide low offset voltage (25 µV, maximum), and near zero-drift over time and temperature. This miniature, high-precision, low quiescent current amplifier offers high input impedance and rail-to-rail output swing within 15 mV of the rails. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range of 4 V to 36 V (±2 V to ±18 V).

The OPA2188 device is available in MSOP-8 and SO-8 packages. The device is specified for operation from –40°C to +105°C.

Features

  • Low Offset Voltage: 25 µV (Maximum)
  • Zerø-Drift: 0.03 7micro;V/°C
  • Low Noise: 8.8 nV/√Hz
    0.1-Hz to 10-Hz Noise: 0.25 µVPP
  • Excellent DC Precision:
    PSRR: 142 dB
    CMRR: 146 dB
    Open-Loop Gain: 136 dB
  • Gain Bandwidth: 2 MHz
  • Quiescent Current: 475 µA (Maximum)
  • Wide Supply Range: ±2 V to ±18 V
  • Rail-to-Rail Output:
    Input Includes Negative Rail
  • RFI Filtered Inputs
  • SIZE Packages

View more

Parametrics Compare all products in Precision Op Amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA2188 OPA188-Q1 OPA2180 OPA2187 OPA2189 OPA4188
2    1    2    2    2    4   
4    4    4    4.5    4.5    4   
36    36    36    36    36    36   
2    2    2    0.55    14    2   
0.8    0.8    0.8    0.2    20    0.8   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
0.025    0.025    0.075    0.01    0.003    0.025   
0.03    0.03    0.1    0.005    0.005    0.03   
0.385    0.425    0.45    0.1    1.3    0.385   
8.8    8.8    10    20    5.2    8.8   
114    114    114    114    168    114   
Catalog    Automotive    Catalog    Catalog    Catalog    Catalog   
-40 to 105    -40 to 125    -40 to 105    -40 to 125    -40 to 125    -40 to 125   
SOIC
VSSOP   
VSSOP    SOIC
VSSOP   
SOIC
VSSOP   
SOIC
VSSOP   
SOIC
TSSOP   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
850    1400    1000    350    300    1400   
18    18    18    30    65    18   
EMI Hardened
Zero Drift   
EMI Hardened
Zero Drift   
EMI Hardened
Zero Drift   
EMI Hardened
Zero Drift   
EMI Hardened
High Cload Drive
Zero Drift   
EMI Hardened
Zero Drift   
CMOS    CMOS    CMOS    CMOS    CMOS    CMOS   

Other qualified versions of OPA2188

Version Part Number Definition
Automotive OPA2188-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

WEBENCH® Designer OPA2188

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 4.0 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 105.0 °C