OPA2322 20MHz, Low Noise, 1.8V RRIO, CMOS Operational Amplifier | TI.com

OPA2322 (ACTIVE)

20MHz, Low Noise, 1.8V RRIO, CMOS Operational Amplifier

 

Special note

Shutdown version available: See orderable part number OPA2322SAIDGS. In shutdown, Iq =0.1uA/ch

Description

The OPAx322x series consists of single, dual, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs and outputs optimized for low-power, single-supply applications. Specified over a wide supply range of 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel makes these devices well-suited for power-sensitive applications.

The combination of very low noise (8.5 nV√Hz at 1 kHz), high-gain bandwidth (20 MHz), and fast slew rate (10 V/µs) make the OPAx322x family ideal for a wide range of applications, including signal conditioning and sensor amplification requiring high gains. Featuring low THD+N, the OPAx322x series is also excellent for consumer audio applications, particularly for single-supply systems.

The OPAx322S models include a shutdown mode that allow the amplifiers to be switched from normal operation to a standby current that is typically less than 0.1 µA.

The OPA322 (single version) is available in 5-pin SOT-23 and 6-pin SOT-23, while the OPA2322 (dual version) is offered in 8-pin VSSOP, 10-pin VSSOP, 8-pin SOIC, and 8-pin SON packages. The quad version OPA4322 comes in 14-pin TSSOP and 16-pin TSSOP packages. All versions are specified for operation from –40°C to +125°C.

Features

  • Gain Bandwidth: 20 MHz
  • Low Noise: 8.5 nV√Hz at 1 kHz
  • Slew Rate: 10 V/µs
  • Low THD+N: 0.0005%
  • Rail-to-Rail I/O
  • Offset Voltage: 2 mV (maximum)
  • Supply Voltage: 1.8 V to 5.5 V
  • Supply Current: 1.5 mA/ch
    • Shutdown: 0.1 µA/ch
  • Unity-Gain Stable
  • Small Packages:
    • SOT-23, SON, VSSOP, TSSOP

View more

Parametrics Compare all products in General-purpose op amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
OPA2322 OPA322 OPA4322
2     1     4    
1.8     1.8     1.8    
5.5     5.5     5.5    
20     20     20    
10     10     10    
In
Out    
In
Out    
In
Out    
2     2     2    
1.5     1.6     1.4    
8.5     8.5     8.5    
Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125    
SOIC | 8
SON | 8
VSSOP | 10
VSSOP | 8    
SOT-23 | 5
SOT-23 | 6    
TSSOP | 14
TSSOP | 16    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
See datasheet (SON)
10VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 10)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)
6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6)    
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
1.8     1.8     1.8    
Shutdown
Small Size    
Shutdown     N/A    
10     10     10    
100     100     100    
65     65     65    
CMOS     CMOS     CMOS    

Design tool

Design with OPA2322

Filter Type
 Lowpass
 Highpass
 Bandpass
 Bandstop
 
Cutoff Frequency  Hz
Gain  dB
Filter Response
Filter Order