Datasheet
- 1.8V, microPOWER CMOS Operational Amplifiers Zero-Drift Series (Rev. C)
(PDF , 1332 KB) 01 May 2007 - OPA333, OPA2333 EMI Immunity Performance (Rev. A)
(PDF , 91 KB) 31 Oct 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | OPA2333AID | ACTIVE | -40 to 125 | 1.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | | OPA2333AIDG4 | ACTIVE | -40 to 125 | 1.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | OPA2333AIDGKR | ACTIVE | -40 to 125 | 1.50 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | OPA2333AIDGKRG4 | ACTIVE | -40 to 125 | 1.50 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA2333AIDGKT | ACTIVE | -40 to 125 | 1.75 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | OPA2333AIDGKTG4 | ACTIVE | -40 to 125 | 1.75 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | OPA2333AIDR | ACTIVE | -40 to 125 | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA2333AIDRBR | ACTIVE | -40 to 125 | 1.50 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OPA2333AIDRBRG4 | ACTIVE | -40 to 125 | 1.50 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | OPA2333AIDRBT | ACTIVE | -40 to 125 | 1.75 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | OPA2333AIDRBTG4 | ACTIVE | -40 to 125 | 1.75 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | OPA2333AIDRG4 | ACTIVE | -40 to 125 | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA2335 | 0.05uV/C max, Single-Supply CMOS Operational Amplifier | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | Similar to OPA2333 without micropower operation |
| OPA2379 | Dual 1.8V, 2.9uA, RR I/O Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Similar to OPA2333 but lower Iq and lower GBW |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1332 | 01 May 2007 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 91 | 31 Oct 2012 | 1,288 | |||
| 1310 | 24 May 2004 | 11,904 | |||
| 44 | 02 Oct 2000 | 2,235 | |||
| 77 | 02 Oct 2000 | 6,011 | |||
| 76 | 02 Oct 2000 | 2,818 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA2333 PSpice Model | PSpice Model | ZIP | 40 KB | 28 Sep 2011 | 251 views |
| OPA2333 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 164 KB | 28 Sep 2011 | 144 views |
| OPA2333 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 6 KB | 28 Sep 2011 | 160 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 