OPA2365 (ACTIVE)

2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers

2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers - OPA2365
 

Description

The OPAx365 zerø-crossover series, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input or output, low-noise (4.5 nV/√Hz) and high-speed operation (50-MHz Gain Bandwidth) make these devices ideal for driving sampling analog-to-digital converters (ADCs). Applications include audio, signal conditioning, and sensor amplification. The OPA365 family of op amps are also well-suited for cell phone power amplifier control loops.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365 (single version) is available in the micro-size SOT23-5 (SOT-5) and SOIC-8 packages. The OPA2365 (dual version) is offered in the SOIC-8 package. All versions are specified for operation from –40°C to +125°C. Single and dual versions have identical specifications for maximum design flexibility.

Features

  • Gain Bandwidth: 50 MHz
  • Zerø-Crossover Distortion Topology:
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (Minimum)
    • Rail-to-Rail Input and Output
      • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision:
    • Low Offset: 100 µV
    • Low Input Bias Current: 0.2 pA
  • 2.2-V to 5.5-V Operation

View more

Parametrics Compare all products in High-Speed Op Amps (GBW>=50MHz)

 
Architecture
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at Flatband (Typ) (nV/rtHz)
Vn at 1kHz (Typ) (nV/rtHz)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Rail-to-Rail
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
CMRR (Typ) (dB)
Input Bias Current (Max) (pA)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Output Current (Typ) (mA)
2nd Harmonic (dBc)
3rd Harmonic (dBc)
@ MHz
OPA2365 OPA2365-Q1 OPA365 OPA365-EP OPA365-Q1
CMOS
Voltage FB   
CMOS
Voltage FB   
CMOS
Voltage FB   
Voltage FB
CMOS   
CMOS
Voltage FB   
2    2    1    1    1   
2.2    2.2    2.2    2.2    2.2   
5.5    5.5    5.5    5.5    5.5   
50    50    50    50    50   
1    1    1      1   
25    25    25    25    25   
4.5    4.5    4.5    4.5    4.5   
4.5    4.5    4.5    4.5    4.5   
4.6    4.6    4.6    4.6    4.6   
0.2    0.2    0.2    0.2    0.2   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
Zero Crossover    Zero Crossover    Zero Crossover    Zero Crossover    Zero Crossover   
  Automotive      HiRel Enhanced Product    Automotive   
-40 to 125    -40 to 125    -40 to 125    -55 to 125    -40 to 125   
SOIC    SOIC    SOIC
SOT-23   
SOT-23    SOT-23   
8SOIC: 29 mm2: 6 x 4.9(SOIC)    8SOIC: 29 mm2: 6 x 4.9(SOIC)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
120    120    120    120    120   
10    10    10    10    10   
1    1    1    3    1   
50    50    50    50    50   
65    65    65    65    65   
    81    81     
    93    93     
    1    1     

Other qualified versions of OPA2365

Version Part Number Definition
Automotive OPA2365-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects