Datasheet
- High Precision Operational Amplifiers (Rev. A)
(PDF , 1450 KB) 13 Nov 2006 - OPA277, OPA2277, OPA4277 EMI Immunity Performance (Rev. A)
(PDF , 90 KB) 31 Oct 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | OPA277AIDRMR | ACTIVE | 0.85 | 1ku | VSON (DRM) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OPA277AIDRMRG4 | ACTIVE | 0.85 | 1ku | VSON (DRM) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OPA277AIDRMT | ACTIVE | 1.00 | 1ku | VSON (DRM) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | OPA277AIDRMTG4 | ACTIVE | 1.00 | 1ku | VSON (DRM) | 8 | View | 250 | SMALL T&R | 439 | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA277P | ACTIVE | 2.23 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | OPA277PA | ACTIVE | 0.98 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | OPA277PAG4 | ACTIVE | 0.98 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 100 | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA277PG4 | ACTIVE | 2.23 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 274 | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA277U | ACTIVE | 2.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | OPA277U/2K5 | ACTIVE | 2.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA277U/2K5G4 | ACTIVE | 2.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA277UA | ACTIVE | -40 to 85 | 1.05 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | OPA277UA/2K5 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | OPA277UA/2K5E4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | OPA277UAE4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA277UAG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 289 | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA277UG4 | ACTIVE | 2.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA188 | Precision, Low Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. OPA4188 has improved Vos and drift |
| OPA2227 | High Precision, Low Noise Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Dual version which features low noise 3nV/Hz, offset voltage: 75µV, open-loop-gain of 160dB and CMRR: 138dB |
| OPA177 | Precision Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Features offset voltage 25µV, open loop gain of 130dB and low drift 0.3µV/°C. OPA277 is an upgrade to the OPA177 |
| OPA627 | Precision High-Speed Difet(R) Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Features low noise 4.5nV/sqrt(Hz) at 10kHz and low drift 0.8µV/°C max |
| OPA27 | Ultra-Low Noise Precision Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. OPA227 is an upgrade to the OP-27 |
| OPA227 | High Precision, Low Noise Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Single version of OPA227 which features low noise 3nV/sqrt(Hz), offset voltage 75µV, open-loop-gain of 160dB and CMRR 138dB |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1450 | 13 Nov 2006 |
Application Notes (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 90 | 31 Oct 2012 | 2,909 | |||
| 286 | 07 Sep 2012 | 2,909 | |||
| Multiple Files | 09 Nov 2011 | 2,279 | |||
| 943 | 09 Nov 2011 | 1,516 | |||
| 272 | 18 Apr 2006 | 1,144 | |||
| 131 | 10 Nov 2004 | 2,154 | |||
| 135 | 15 Jun 2004 | 2,154 | |||
| 125 | 14 Jun 2004 | 1,384 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 100 | 02 Oct 2000 | 691 | |||
| 44 | 02 Oct 2000 | 2,193 | |||
| 77 | 02 Oct 2000 | 6,027 | |||
| 76 | 02 Oct 2000 | 2,766 | |||
| 385 | 02 Oct 2000 | 2,650 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA277 PSpice Model (Rev. A) | PSpice Model | ZIP | 59 KB | 07 Nov 2011 | 443 views |
| OPA277 TINA-TI Reference Design (Rev. C) | TINA-TI Reference Design | TSC | 144 KB | 12 Jan 2012 | 253 views |
| OPA277 TINA-TI Spice Model (Rev. B) | TINA-TI Spice Model | ZIP | 10 KB | 12 Jan 2012 | 300 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 