OPA2836 Dual, Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp | TI.com

OPA2836 (ACTIVE)

Dual, Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp

Dual, Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp - OPA2836
 

Description

The OPA836 and OPA2836 devices (OPAx836) are single- and dual-channel, ultra-low power, rail-to-rail output, negative-rail input, voltage-feedback (VFB) operational amplifiers designed to operate over a power-supply range of 2.5 V to 5.5 V with a single supply, or ±1.25 V to ±2.75 V with a dual supply. Consuming only 1 mA per channel and a unity-gain bandwidth of 205 MHz, these amplifiers set an industry-leading power-to-performance ratio for rail-to-rail amplifiers.

For battery-powered, portable applications where power is of key importance, the low-power consumption and high-frequency performance of the OPA836 and OPA2836 devices offer performance-versus-power capability that is not attainable in other devices. Coupled with a power-savings mode to reduce current to < 1.5 µA, these devices offer an attractive solution for high-frequency amplifiers in battery-powered applications.

The OPA836 RUN package option includes integrated gain-setting resistors for the smallest possible footprint on a printed-circuit board (approximately 2.00 mm × 2.00 mm). By adding circuit traces on the PCB, gains of +1, –1, –1.33, +2, +2.33, –3, +4, –4, +5, –5.33, +6.33, –7, +8 and inverting attenuations of –0.1429, –0.1875, –0.25, –0.33, –0.75 can be achieved. See and for details.

The OPA836 and OPA2836 devices are characterized for operation over the extended industrial temperature range of –40°C to +125°C.

Features

  • Low Power:
    • Supply Voltage: 2.5 V to 5.5 V
    • Quiescent Current: 1 mA (Typical)
    • Power Down Mode: 0.5 µA (Typical)
  • Bandwidth: 205 MHz
  • Slew Rate: 560 V/µs
  • Rise Time: 3 ns (2 VSTEP)
  • Settling Time (0.1%): 22 ns (2 VSTEP)
  • Overdrive Recovery Time: 60 ns
  • SNR: 0.00013% (–117.6 dBc) at 1 kHz (1 VRMS)
  • THD: 0.00003% (–130 dBc) at 1 kHz (1 VRMS)
  • HD2/HD3: –85 dBc/–105 dBc at 1 MHz (2 VPP)
  • Input Voltage Noise: 4.6 nV/√Hz (f = 100 kHz)
  • Input Offset Voltage: 65 µV (±400-µV Maximum)
  • CMRR: 116 dB
  • Output Current Drive: 50 mA
  • RRO: Rail-to-Rail Output
  • Input Voltage Range: –0.2 V to +3.9 V (5-V Supply)
  • Operating Temperature Range: –40°C to +125°C

View more

Parametrics Compare all products in High-Speed Op Amps (GBW>=50MHz)

 
Architecture
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at Flatband (Typ) (nV/rtHz)
Vn at 1kHz (Typ) (nV/rtHz)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Rail-to-Rail
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
CMRR (Typ) (dB)
Input Bias Current (Max) (pA)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Output Current (Typ) (mA)
2nd Harmonic (dBc)
3rd Harmonic (dBc)
@ MHz
OPA2836 OPA2836-Q1 OPA2837 OPA835 OPA836 OPA837 OPA838 THS4281
Bipolar
Voltage FB    
Bipolar
Voltage FB    
Voltage FB     Bipolar
Voltage FB    
Bipolar
Voltage FB    
Voltage FB     Bipolar
Voltage FB    
Bipolar
Voltage FB    
2     2     2     1     1     1     1     1    
2.5     2.5     2.7     2.5     2.5     2.7     2.7     2.7    
5.5     5.5     5.4     5.5     5.5     5.4     5.4     16.5    
205     205     105     56     205     105     90     95    
1     1     1     1     1     1     6     1    
560     560     105     160     560     105     350     35    
4.6     4.6     4.7     9.3     4.6     4.7     1.8     12.5    
4.6     5     4.7     9.3     4.6     4.7     1.8     12.5    
1     1     0.592     0.25     1     0.592     0.96     0.8    
0.4     0.4     0.13     0.5     0.4     0.13     0.125     2.5    
In to V-
Out    
In to V-
Out    
In to V-     In to V-
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
In
Out    
Small Size
Shutdown    
N/A       Small Size
Shutdown    
Small Size
Shutdown    
Small Size
Shutdown    
Small Size
Shutdown    
N/A    
Catalog     Automotive     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125