Datasheet
- 1.8V, microPOWER CMOS Operational Amplifiers Zero-Drift Series (Rev. C)
(PDF , 1332 KB) 01 May 2007 - OPA333, OPA2333 EMI Immunity Performance (Rev. A)
(PDF , 91 KB) 31 Oct 2012 - View All Technical Documents
Related End Equipment
- Anesthesia Delivery System
- Automated External Defibrillator
- Blood Gas Analyzer: Portable
- Blood Pressure Monitor
- CPAP Machine
- Current Measure
- Dialysis Machine
- E-Bike
- Field Transmitter: Pressure Sensor
- Field Transmitter: Temperature sensor
- Flow Meter
- Infusion Pump
- Medical Meters: Portable
- Motor Control: AC Induction
- Motor Control: High-Voltage
- Motor Control: Permanent Magnet
- Patient Monitoring
- Programmable Logic Controller
- Pulse Oximetry
- Temperature Sensor/Controller using Modbus
- Ventilator
- Weigh Scale
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | OPA333AID | ACTIVE | -40 to 125 | 1.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Alternate Sample: OPA333AIDBVT | | OPA333AIDBVR | ACTIVE | -40 to 125 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Alternate Sample: OPA333AIDBVTG4 | | OPA333AIDBVRG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | OPA333AIDBVT | ACTIVE | -40 to 125 | 1.10 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | OPA333AIDBVTG4 | ACTIVE | -40 to 125 | 1.10 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | OPA333AIDCKR | ACTIVE | -40 to 125 | 0.95 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | OPA333AIDCKRG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Alternate Sample: OPA333AIDCKR | | OPA333AIDCKT | ACTIVE | -40 to 125 | 1.10 | 1ku | SC70 (DCK) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Alternate Sample: OPA333AIDCKRG4 | | OPA333AIDCKTG4 | ACTIVE | -40 to 125 | 1.10 | 1ku | SC70 (DCK) | 5 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA333AIDG4 | ACTIVE | -40 to 125 | 1.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Alternate Sample: OPA333AID | | OPA333AIDR | ACTIVE | -40 to 125 | 0.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | 3 | Typical lead time for 1k quantity: 4 to 8 weeks | Alternate Sample: OPA333AIDG4 | Contact Distributor | OPA333AIDRG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA2333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | The OPA2333 (dual version) is offered in DFN-8 (3mm by 3mm), MSOP-8, and SO-8 packages |
| OPA335 | 0.05uV/C max, Single-Supply CMOS Operational Amplifier | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | Similar to OPA333 without Micropower operation. |
| DAC8164 | 14-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | The OPA333’s low noise, offset and drift make it ideal to buffer the internal reference of the DAC8614 enabling high capacitive load drive |
| LM7705 | Low Noise Negative Bias Generator | CHARGE PUMP (INDUCTORLESS) - BUCK/BOOST CHARGE PUMP | The negative bias voltage of the LM7705 prevents the amplifier OPA3xx from reaching saturation and Increases the output swing of the amplifier |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1332 | 01 May 2007 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 91 | 31 Oct 2012 | 1,279 | |||
| 377 | 03 Aug 2011 | 1,672 | |||
| 357 | 18 May 2007 | 463 | |||
| 1310 | 24 May 2004 | 11,835 | |||
| 44 | 02 Oct 2000 | 2,204 | |||
| 77 | 02 Oct 2000 | 6,005 | |||
| 76 | 02 Oct 2000 | 2,797 | |||
| 385 | 02 Oct 2000 | 2,677 | |||
| 2505 | 05 Jun 1985 | 490 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4838 | 02 May 2013 | 1,463 | ||
| 2474 | 02 Mar 2012 | 5,940 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA333 PSpice Model (Rev. A) | PSpice Model | ZIP | 2 KB | 27 Aug 2009 | 426 views |
| OPA333 TINA-TI Reference Design (Rev. C) | TINA-TI Reference Design | TSC | 164 KB | 27 Sep 2011 | 223 views |
| OPA333 TINA-TI Spice Model (Rev. B) | TINA-TI Spice Model | ZIP | 6 KB | 27 Sep 2011 | 308 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 