Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Datasheet
- Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier™ Series (Rev. B)
(PDF 1369 KB)
28 Nov 2007
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| OPA340NA/250 | ACTIVE | -40 to 85 | 1.10 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5k | 1k quantity lead time: In stock |
|
| OPA340NA/250G4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|
| OPA340NA/3K | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| OPA340NA/3KG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| OPA340PA | ACTIVE | -40 to 85 | 0.95 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5k | 1k quantity lead time: In stock |
|
| OPA340PAG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 75 | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| OPA340UA | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5k | 1k quantity lead time: In stock |
|
| OPA340UA/2K5 | ACTIVE | -40 to 85 | 0.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| OPA340UA/2K5G4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|
| OPA340UAG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
| OPA350 | High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | Similar to the OPA340 but High-speed |
| OPA364 | 1.8V, High CMR, RRIO Op Amp | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | 1.8V, High CMR, RRIO Op Amp |
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS1252 | ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1369 | 28 Nov 2007 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 704 | 22 Oct 2008 | 998 | |||
| Multiple Files | 22 Oct 2008 | 1,516 | |||
| 1310 | 24 May 2004 | 12,138 | |||
| 72 | 28 Jun 2002 | 590 | |||
| 261 | 11 Jun 2001 | 1,137 | |||
| 100 | 02 Oct 2000 | 980 | |||
| 44 | 02 Oct 2000 | 2,814 | |||
| 77 | 02 Oct 2000 | 2,740 | |||
| 76 | 02 Oct 2000 | 2,713 | |||
| 385 | 02 Oct 2000 | 4,284 |
Solution Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 409 | 10 Jan 2011 | 7,896 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| Analog Filter Design | FILTER-DESIGNER | Analysis Software |
| Active Filter Design Application | FILTERPRO | Application Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Calculation Utilities |
| Design Methodology for MFB Filters in ADC Interface Applications | MFBFILTER-CALC | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Utilities |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Simulators |
Simulation Models
-
PSpice Model
- OPA340 PSpice Model (Rev. A)
(ZIP 34 KB)
05 Oct 2011 462 views
- OPA340 PSpice Model (Rev. A)
(ZIP 34 KB)
-
TINA-TI Reference Design
- OPA340 TINA-TI Reference Design (Rev. B)
(TSC 82 KB)
04 Oct 2011 67 views
- OPA340 TINA-TI Reference Design (Rev. B)
(TSC 82 KB)
-
TINA-TI Spice Model
- OPA340 TINA-TI Spice Model (Rev. A)
(ZIP 3 KB)
05 Oct 2011 330 views
- OPA340 TINA-TI Spice Model (Rev. A)
(ZIP 3 KB)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet. |
On-Line Training | On Demand |
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



