Datasheet
- 3V Single-Supply 80MHz High-Speed Op Amp in SC70 (Rev. C)
(PDF , 845 KB) 03 Feb 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | OPA358AIDCKR | ACTIVE | -40 to 125 | 0.45 | 1ku | SC70 (DCK) | 6 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OPA358AIDCKRG4 | ACTIVE | -40 to 125 | 0.45 | 1ku | SC70 (DCK) | 6 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | OPA358AIDCKT | ACTIVE | -40 to 125 | 0.55 | 1ku | SC70 (DCK) | 6 | View | 250 | >5K | 1k quantity lead time: In stock | | OPA358AIDCKTG4 | ACTIVE | -40 to 125 | 0.55 | 1ku | SC70 (DCK) | 6 | View | 250 | 364 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA355 | 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Similar to OPA358 but with higher BW |
| OPA357 | 250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Similar to OPA358 but with wider Vs range and higher BW |
| OPA360 | 3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70 | VIDEO FUNCTION - INTEGRATED FILTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Higher Performance Video Amplifier with integrated: Low Pass Filter, G=2 and SAG Correction. |
| OPA354 | 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Higher Speed Video Amplifier in SOT23 without SHUTDOWN - Available NOW |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 845 | 03 Feb 2005 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,885 | |||
| 44 | 02 Oct 2000 | 2,189 | |||
| 77 | 02 Oct 2000 | 6,021 | |||
| 76 | 02 Oct 2000 | 2,774 | |||
| 385 | 02 Oct 2000 | 2,655 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA358 PSpice Model (Rev. A) | PSpice Model | ZIP | 38 KB | 05 Oct 2011 | 229 views |
| OPA358 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 102 KB | 05 Oct 2011 | 110 views |
| OPA358 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 6 KB | 05 Oct 2011 | 222 views |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 