Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Datasheet
- OPA363, 364 Fam: 1.8V, 7MHz, 90dB CMRR, Single-Supply Rail-to-Rail I/O Op Amp (Rev. B)
(PDF 1297 KB)
30 Jan 2003
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| OPA364AID | ACTIVE | -40 to 125 | 0.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock |
|
| OPA364AIDBVR | ACTIVE | -40 to 125 | 0.60 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| OPA364AIDBVRG4 | ACTIVE | -40 to 125 | 0.60 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|
| OPA364AIDBVT | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5k | 1k quantity lead time: In stock |
|
| OPA364AIDBVTG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| OPA364AIDG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| OPA364AIDR | ACTIVE | -40 to 125 | 0.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| OPA364AIDRG4 | ACTIVE | -40 to 125 | 0.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| OPA364ID | ACTIVE | -40 to 125 | 1.00 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5k | 1k quantity lead time: In stock |
|
| OPA364IDBVR | ACTIVE | -40 to 125 | 0.85 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| OPA364IDBVRG4 | ACTIVE | -40 to 125 | 0.85 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| OPA364IDBVT | ACTIVE | -40 to 125 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5k | 1k quantity lead time: In stock |
|
| OPA364IDBVTG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|
| OPA364IDG4 | ACTIVE | -40 to 125 | 1.00 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 143 | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| OPA364IDR | ACTIVE | -40 to 125 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| OPA364IDRG4 | ACTIVE | -40 to 125 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
| OPA363 | 1.8V, High CMR, RRIO Op Amp with Shutdown | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | Same as OPA364 but with shutdown |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | Similar to OPA364 but high-speed |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | Similar to OPA364 with lower Iq and lower VIO |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1297 | 30 Jan 2003 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 131 | 10 Nov 2004 | 1,724 | |||
| 135 | 15 Jun 2004 | 1,724 | |||
| 125 | 14 Jun 2004 | 906 | |||
| 1310 | 24 May 2004 | 12,138 | |||
| 44 | 02 Oct 2000 | 2,814 | |||
| 77 | 02 Oct 2000 | 2,740 | |||
| 76 | 02 Oct 2000 | 2,713 | |||
| 385 | 02 Oct 2000 | 4,284 |
Solution Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 409 | 10 Jan 2011 | 7,896 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| Analog Filter Design | FILTER-DESIGNER | Analysis Software |
| Active Filter Design Application | FILTERPRO | Application Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Utilities |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Simulators |
Simulation Models
-
PSpice Model
- OPA364 PSpice Model (Rev. A)
(ZIP 4 KB)
26 Apr 2004 538 views
- OPA364 PSpice Model (Rev. A)
(ZIP 4 KB)
-
TINA-TI Reference Design
- OPA364 TINA-TI Reference Design (Rev. A)
(TSC 59 KB)
24 Jan 2009 116 views
- OPA364 TINA-TI Reference Design (Rev. A)
(TSC 59 KB)
-
TINA-TI Spice Model
- OPA364 TINA-TI Spice Model
(TSM 6 KB)
24 Jan 2009 449 views
- OPA364 TINA-TI Spice Model
(TSM 6 KB)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet. |
On-Line Training | On Demand |
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |
Customer Tags 
Most Popular Tags for OPA364:
- zero-crossover (1)



