Datasheet
Related End Equipment
- Blood Gas Analyzer: Portable
- Blu-ray Player and Home Theater
- CT Scanner
- Dialysis Machine
- E-Bike
- Infusion Pump
- Medical Meters: Portable
- Motor Control: AC Induction
- Motor Control: Brushed DC
- Motor Control: Brushless DC
- Motor Control: High-Voltage
- Motor Control: Low-Voltage
- Motor Control: Permanent Magnet
- Motor Control: Stepper Motor
- PLC/DCS I/O Module: Analog Input
- Power Quality Meter
- Power Substation Control
- Programmable Logic Controller
- Pulse Oximetry
- Signal/Waveform Generator
- Solar Micro-Converter/DC-DC Power Optimizer
- Solar Micro-Inverter
- Solar Power Inverters
- Ventilator
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | OPA365AID | ACTIVE | 0.80 | 1ku | SOIC (D) | 8 | View | 75 | 1K - 5K | 1k quantity lead time: In stock | | OPA365AIDBVR | ACTIVE | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | 1K - 5K | 1k quantity lead time: In stock | | OPA365AIDBVRG4 | ACTIVE | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OPA365AIDBVT | ACTIVE | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OPA365AIDBVTG4 | ACTIVE | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 250 | >5K | 1k quantity lead time: In stock | | OPA365AIDG4 | ACTIVE | 0.80 | 1ku | SOIC (D) | 8 | View | 75 | 261 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA365AIDR | ACTIVE | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA365AIDRG4 | ACTIVE | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | 1.8V, microPOWER CMOS Operational Amplifiers Zero-Drift Series |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier |
| OPA835 | Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier | HIGH SPEED AMPLIFIER - VOLTAGE FEEDBACK | 250uA Rail to Rail Voltage Feedback Amplifier |
| OPA836 | Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp | HIGH SPEED AMPLIFIER - VOLTAGE FEEDBACK | 1mA, rail to rail O/P, negative rail I/P VFB amp |
| ADS8361 | 16-Bit 500 kSPS 2 ADCs, 4ch, serial out | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS8327 | 2.7V~5.5V, 16 Bit 500KSPS Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| DAC8811 | 16-Bit, Serial Input Multiplying Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC8830 | 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| REF3240 | 4.096V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | 4.096V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference |
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 16-Bit, Pseudo Diff Input, 200kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC |
| LM7705 | Low Noise Negative Bias Generator | INDUCTORLESS DC/DC REGULATOR (CHARGE PUMP) - BUCK-BOOST CHARGE PUMP REGULATOR | Precision Amplifier Providing True Zero Output Voltage |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 793 | 11 Jun 2009 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1456 | 24 Jun 2009 | 603 | |||
| 1310 | 24 May 2004 | 13,560 | |||
| 44 | 02 Oct 2000 | 2,643 | |||
| 77 | 02 Oct 2000 | 2,296 | |||
| 76 | 02 Oct 2000 | 2,662 | |||
| 385 | 02 Oct 2000 | 3,281 |
Selection & Solution Guides (2)
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA365 PSpice Model | PSpice Model | ZIP | 3 KB | 07 Aug 2006 | 297 views |
| OPA365 TINA-TI Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 66 KB | 18 Jan 2009 | 161 views |
| OPA365 TINA-TI Spice Model | TINA-TI Spice Model | TSM | 5 KB | 18 Jan 2009 | 263 views |
Design Kits & Evaluation Modules (9)
| Name | Part# | Type |
|---|---|---|
| Analog Filter Design | FILTER-DESIGNER | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Utilities |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Simulators |
Software & Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Active Filter Design Application | FILTERPRO | Application Software |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet. |
On-Line Training | On Demand |
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



