OPA365-EP (ACTIVE)

Enhanced Product 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Op Amp

Enhanced Product 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Op Amp - OPA365-EP
Datasheet
 

Description

The OPA365 zero-crossover series, rail-to-rail, high-performance, CMOS operational amplifier is optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low-noise (4.5 nV/√Hz) and high-speed operation (50-MHz gain bandwidth) make this device ideal for driving sampling analog-to-digital converters (ADCs). The OPA365 supports audio, signal conditioning, sensor amplification, defense, aerospace and medical applications. The OPA365 is also well-suited for cell phone power amplifier control loops.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10mV of the rails.

The OPA365 is available in the SOT23-5 package and is specified for operation from −55°C to 125°C.

Features

  • Gain Bandwidth: 50 MHz
  • Zero-Crossover Distortion Topology
    • Excellent THD+N: 0.0004%
    • CMRR: 96.5 dB (Min)
    • Rail-to-Rail Input and Output
    • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision
    • Low Offset: 100 µV
      (Typical at 25°C)
    • Low Input Bias Current: 0.2 pA
      (Typical at 25°C)
  • 2.2-V to 5.5-V Operation

View more

Parametrics Compare all products in Operational Amplifiers

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Rating
Operating Temperature Range (C)
Package Group
Output Current (Typ) (mA)
Offset Drift (Typ) (uV/C)
Vn at 1kHz (Typ) (nV/rtHz)
Architecture
IIB (Max) (pA)
CMRR (Typ) (dB)
Package Size: mm2:W x L (PKG)
OPA365-EP OPA2365 OPA2365-Q1 OPA365 OPA365-Q1
1    2    2    1    1   
2.2    2.2    2.2    2.2    2.2   
5.5    5.5    5.5    5.5    5.5   
50    50    50    50    50   
25    25    25    25    25   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
0.2    0.2    0.2    0.2    0.2   
4.6    4.6    4.6    4.6    4.6   
HiRel Enhanced Product      Automotive      Automotive   
-55 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
SOT-23    SOIC    SOIC    SOIC
SOT-23   
SOT-23   
65    65    65    65    65   
3    1    1    1    1   
4.5    4.5    4.5    4.5    4.5   
Voltage FB
CMOS   
CMOS
Voltage FB   
CMOS
Voltage FB   
CMOS
Voltage FB   
CMOS
Voltage FB   
10    10    10    10    10   
120    120    120    120    120   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    8SOIC: 29 mm2: 6 x 4.9(SOIC)    8SOIC: 29 mm2: 6 x 4.9(SOIC)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   

Other qualified versions of OPA365-EP

Version Part Number Definition
Catalog OPA365 TI's standard catalog product
Automotive OPA365-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects