OPA365-Q1 (ACTIVE)

Automotive 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier

Automotive 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier - OPA365-Q1
 

Description

The OPAx365-Q1 zero-crossover family, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low noise (4.5 nV/√Hz) and high speed operation (50-MHz gain bandwidth) make these devices ideal for driving sampling data converters (such as the ADS7822-Q1 or the ADS1115-Q1), specifically in short to mid-range radar applications. The OPAx356-Q1 family of operational amplifiers are also well-suited for HEV/EV and Powertrain applications in DC-DC converters and as transmission control in engine control units.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365-Q1 (single version) is available in the 5-pin SOT-23 package. The OPA2365-Q1 (dual version) is available in the 8-pin SOIC package. All versions are specified for operation from −40°C to 125°C. Single and dual versions have identical specifications for maximum design flexibility.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Gain Bandwidth: 50 MHz
  • Zero-Crossover Distortion Topology
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (Minimum)
    • Rail-to-Rail Input and Output
    • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision
    • Low Offset: 100 µV
    • Low Input Bias Current: 0.2 pA
  • 2.2-V to 5.5-V Operation
  • APPLICATIONS
    • Automotive
    • ADAS
    • HEV/EV and Powertrain
    • Body and Lighting
    • Blind Spot Detection
    • Engine Control Units
    • DC-DC Converters
    • Short to Mid Range Radars
    • Collision Warning
    • Industrial
    • Heads Up Display

All other trademarks are the property of their respective owners

View more

Parametrics Compare all products in High-Speed Op Amps (GBW>=50MHz)

 
Architecture
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at Flatband (Typ) (nV/rtHz)
Vn at 1kHz (Typ) (nV/rtHz)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Rail-to-Rail
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
CMRR (Typ) (dB)
Input Bias Current (Max) (pA)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Output Current (Typ) (mA)
2nd Harmonic (dBc)
3rd Harmonic (dBc)
@ MHz
OPA365-Q1 OPA2365 OPA2365-Q1 OPA365 OPA365-EP
CMOS
Voltage FB   
CMOS
Voltage FB   
CMOS
Voltage FB   
CMOS
Voltage FB   
Voltage FB
CMOS   
1    2    2    1    1   
2.2    2.2    2.2    2.2    2.2   
5.5    5.5    5.5    5.5    5.5   
50    50    50    50    50   
1    1    1    1     
25    25    25    25    25   
4.5    4.5    4.5    4.5    4.5   
4.5    4.5    4.5    4.5    4.5   
4.6    4.6    4.6    4.6    4.6   
0.2    0.2    0.2    0.2    0.2   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
Zero Crossover    Zero Crossover    Zero Crossover    Zero Crossover    Zero Crossover   
Automotive      Automotive      HiRel Enhanced Product   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -55 to 125   
SOT-23    SOIC    SOIC    SOIC
SOT-23   
SOT-23   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    8SOIC: 29 mm2: 6 x 4.9(SOIC)    8SOIC: 29 mm2: 6 x 4.9(SOIC)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
120    120    120    120    120   
10    10    10    10    10   
1    1    1    1    3   
50    50    50    50    50   
65    65    65    65    65   
      81    81   
      93    93   
      1    1   

Other qualified versions of OPA365-Q1

Version Part Number Definition
Catalog OPA365 TI's standard catalog product
Enhanced Product OPA365-EP Supports Defense, Aerospace and Medical Applications

WEBENCH® Designer OPA365-Q1

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 2.2 to 5.5 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C