Datasheet
- High-Voltage, High-Current Operational Amplifier (Rev. E)
(PDF , 438 KB) 07 Oct 2005 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact TI Distributor or Sales Office | | OPA549S | ACTIVE | -40 to 125 | 13.50 | 1ku | Power Package (KVC) | 11 | View | 25 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | OPA549SG3 | ACTIVE | -40 to 125 | 13.50 | 1ku | Power Package (KVC) | 11 | View | 25 | TUBE | 126 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | OPA549T | ACTIVE | -40 to 125 | 13.50 | 1ku | TO-220 (KV) | 11 | View | 25 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | OPA549TG3 | ACTIVE | -40 to 125 | 13.50 | 1ku | TO-220 (KV) | 11 | View | 25 | TUBE | 137 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA541 | High Power Monolithic Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | 80V supply with 5A continuous output instead of 60V, 9A. |
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Continuous output of 3A instead of 9A. |
| OPA547 | High-Voltage, High-Current Op Amp, Excellent Output Swing | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Continuous output of 500mA instead of 9A. |
| OPA445 | High Voltage FET-Input Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA452 | 80V, 50mA Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA544 | High-Voltage, High-Current Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | 70V supply with 2A continuous output current instead of 60V, 9A. |
| OPA453 | 80V, 50mA Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA551 | High-Voltage, High-Current Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA552 | High-Voltage, High-Current Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA561 | High Current Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | The OPA541 and the OPA561 are also high current op amps |
| OPA2336 | Single-Supply, MicroPower CMOS Operational Amplifiers MicroAmplifier Series | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | See Literature sbos093e Digitally-Controlled Programmable Power Supply application |
| DAC7800 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) |
Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface See Literature sbos093e Digitally-Controlled Programmable Power Supply application |
| DAC7801 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) |
Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface See Literature sbos093e Digitally-Controlled Programmable Power Supply application |
| DAC7802 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) |
Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface See Literature sbos093e Digitally-Controlled Programmable Power Supply application |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 438 | 07 Oct 2005 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 12,284 | |||
| 51 | 04 Oct 2000 | 3,837 | |||
| 44 | 02 Oct 2000 | 2,336 | |||
| 77 | 02 Oct 2000 | 6,278 | |||
| 76 | 02 Oct 2000 | 3,034 | |||
| 50 | 27 Sep 2000 | 2,219 | |||
| 55 | 27 Sep 2000 | 1,372 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA549 PSpice Model (Rev. A) | PSpice Model | ZIP | 56 KB | 06 Oct 2011 | 464 views |
| OPA549 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 92 KB | 06 Oct 2011 | 176 views |
| OPA549 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 5 KB | 06 Oct 2011 | 377 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 