Datasheet
- OPA551, OPA552: High-Voltage, High-Current Operational Amplifiers (Rev. A)
(PDF , 1032 KB) 13 Oct 2003 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | OPA551FA | | OPA551FAKTWT | Contact Distributor | DDPAK/TO-263 (KTW) | 7 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OPA551FA/500 | ACTIVE | 2.85 | 1ku | DDPAK/TO-263 (KTW) | 7 | View | 500 | LARGE T&R | 961 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OPA551FA/500G3 | ACTIVE | 2.85 | 1ku | DDPAK/TO-263 (KTW) | 7 | View | 500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | OPA551FAKTWT | ACTIVE | 2.85 | 1ku | DDPAK/TO-263 (KTW) | 7 | View | 50 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | OPA551FAKTWTG3 | ACTIVE | 2.85 | 1ku | DDPAK/TO-263 (KTW) | 7 | View | 50 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | OPA551PA | ACTIVE | 2.15 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | OPA551PAG4 | ACTIVE | 2.15 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | OPA551UA | ACTIVE | 2.25 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | OPA551UA/2K5 | ACTIVE | 1.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA551UA/2K5E4 | ACTIVE | 1.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | OPA551UA/2K5G4 | ACTIVE | Contact Distributor | SOIC (D) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | Contact Distributor | OPA551UAE4 | ACTIVE | 2.25 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA552 | High-Voltage, High-Current Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Optimized for gains of 5 or greater. Higher slew rate. Wider BW. |
| OPA445 | High Voltage FET-Input Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | 90V supply with 15mA continuous output instead of 60V, 200mA. |
| OPA452 | 80V, 50mA Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | 80V supply with 50mA continuous output instead of 60V, 200mA |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1032 | 13 Oct 2003 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,835 | |||
| 261 | 11 Jun 2001 | 481 | |||
| 51 | 04 Oct 2000 | 3,546 | |||
| 44 | 02 Oct 2000 | 2,204 | |||
| 77 | 02 Oct 2000 | 6,005 | |||
| 76 | 02 Oct 2000 | 2,797 | |||
| 385 | 02 Oct 2000 | 2,677 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA551 PSpice Model (Rev. A) | PSpice Model | ZIP | 39 KB | 06 Oct 2011 | 348 views |
| OPA551 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 113 KB | 06 Oct 2011 | 188 views |
| OPA551 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 8 KB | 06 Oct 2011 | 264 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 