OPA564
(ACTIVE) 1.5A, 24V, 17MHz, Power Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
OPA564AIDWD ACTIVE -40 to 85 3.30 | 1ku HSOP (DWD) | 20 View 25 | TUBE >5K 1k quantity lead time: In stock
OPA564AIDWDR ACTIVE -40 to 85 2.75 | 1ku HSOP (DWD) | 20 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
OPA564AIDWP ACTIVE -40 to 85 3.30 | 1ku SO PowerPAD (DWP) | 20 View 25 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
OPA564AIDWPR ACTIVE -40 to 85 2.75 | 1ku SO PowerPAD (DWP) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
OPA561   High Current Operational Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPA561 has 15V supply with 1.2A continous output instead of 26V, 1.5A. OPA561 has 50V/us slew rate vs. 20V/us of OPA564.  
OPA567   Rail-to-Rail I/O, 2A Power Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    5V supply with 2A continuous output instead of 26V, 1.5A.  
OPA548   High-Voltage, High-Current Op Amp, Excellent Output Swing   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    60V supply with 3A continuous output instead of 26V, 1.5A.  
OPA547   High-Voltage, High-Current Op Amp, Excellent Output Swing   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    60V supply with 500mA continuous output instead of 26V, 1.5A.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1667 28 Jan 2011

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 3462 06 Sep 2013 204

Selection & Solution Guides (4)

Title Type Size (KB) Date Views
PDF 6259 11 Jul 2013 20,277
PDF 4801 10 Apr 2013 5,683
PDF 4967 23 Jan 2013 12,512
PDF 409 10 Jan 2011 5,381

Tools & Software

Models (4)

Title Category Type Size (KB) Date Views
OPA564 PSpice Model (Rev. A) PSpice Model ZIP 109 KB 05 Oct 2011 264 views
OPA564 TINA-TI Transient Reference Design (Rev. A) TINA-TI Reference Design TSC 139 KB 06 Oct 2011 77 views
OPA564 TINA-TI Transient and AC Reference Design (Rev. A) TINA-TI Reference Design TSC 143 KB 05 Oct 2011 81 views
OPA564 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 11 KB 05 Oct 2011 245 views

Design Kits & Evaluation Modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (8)

Name Part# Type
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools
Decibel Calculator DECIBEL-CALC Calculation Tools
Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Tools
Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet.
On-Line Training   On Demand  
Engineer It - How to simplify your motor drive solution
Ryan Kehr, application manager for Motor Drivers, discusses simplifying your stepper motor drive solution.
On-Line Training   On Demand  
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other.
On-Line Training   On Demand  
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor.
On-Line Training   On Demand  
Click Here