Datasheet
- OPA569: Rail-To-Rail I/O, 2A Power Amplifier (Rev. A)
(PDF , 560 KB) 22 Oct 2003 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | OPA569AIDWP | ACTIVE | -55 to 125 | 4.70 | 1ku | SO PowerPAD (DWP) | 20 | View | 25 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA569AIDWPG4 | ACTIVE | -55 to 125 | 4.70 | 1ku | SO PowerPAD (DWP) | 20 | View | 25 | TUBE | 818 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA569AIDWPR | ACTIVE | -55 to 125 | 3.90 | 1ku | SO PowerPAD (DWP) | 20 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA569AIDWPRG4 | ACTIVE | -55 to 125 | 3.90 | 1ku | SO PowerPAD (DWP) | 20 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA567 | Rail-to-Rail I/O, 2A Power Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Does not include current monitor output does not come in PowerPAD package. |
| OPA561 | High Current Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | 15V supply with 1.2A continuous output instead of 5V, 2A. |
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | 60V supply with 3A continuous output instead of 5V, 2A. |
| OPA544 | High-Voltage, High-Current Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | 70V supply instead of 5V supply. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 560 | 22 Oct 2003 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 44 | 02 Oct 2000 | 2,193 | |||
| 77 | 02 Oct 2000 | 6,027 | |||
| 76 | 02 Oct 2000 | 2,766 | |||
| 385 | 02 Oct 2000 | 2,650 | |||
| 55 | 27 Sep 2000 | 1,153 |
Tools & Software
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA569 PSpice Model (Rev. B) | PSpice Model | ZIP | 105 KB | 06 Oct 2011 | 252 views |
| OPA569 TINA-TI Current Limiting Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 103 KB | 06 Oct 2011 | 138 views |
| OPA569 TINA-TI Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 125 KB | 06 Oct 2011 | 122 views |
| OPA569 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 9 KB | 06 Oct 2011 | 212 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 