Datasheet
- Wideband, Unity-Gain Stable, JFET-Input Operational Amplifier (Rev. B)
(PDF , 1198 KB) 16 Aug 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | OPA659IDBVR | ACTIVE | -40 to 85 | 2.95 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA659IDBVT | ACTIVE | -40 to 85 | 3.40 | 1ku | SOT-23 (DBV) | 5 | View | 250 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA659IDRBR | ACTIVE | -40 to 85 | 2.95 | 1ku | SON (DRB) | 8 | View | 3000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA659IDRBT | ACTIVE | -40 to 85 | 3.40 | 1ku | SON (DRB) | 8 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1198 | 16 Aug 2009 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 256 | 17 Jan 2005 | 2,400 | |||
| 1310 | 24 May 2004 | 13,560 | |||
| 44 | 02 Oct 2000 | 2,643 | |||
| 77 | 02 Oct 2000 | 2,296 | |||
| 76 | 02 Oct 2000 | 2,662 | |||
| 385 | 02 Oct 2000 | 3,281 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA659 PSpice Model (Rev. A) | PSpice Model | ZIP | 1 KB | 02 Apr 2009 | 190 views |
| OPA659 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 120 KB | 13 May 2009 | 89 views |
| OPA659 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | TSM | 5 KB | 02 Apr 2009 | 135 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| Active Filter Design Application | FILTERPRO | Application Software |
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Utilities |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Utilities |
| OPA659EVM Evaluation Module | OPA659EVM | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Simulators |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet. |
On-Line Training | On Demand |
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



