OPA77 (OBSOLETE)

Precision Operational Amplifier

 

Parametrics Compare all products in Precision Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Additional Features
Architecture
OPA177
1   
6   
36   
0.6   
0.3   
Out   
0.025   
0.1   
1.3   
7.5   
140   
Catalog   
-40 to 85   
PDIP
SOIC   
See datasheet (PDIP)   
2000   
22   
N/A   
FET   

Featured tools and software