Datasheet
- ULTRA LOW-POWER, RAIL-TO-RAIL OUT, NEGATIVE RAIL IN, VFB OP AMP.. (Rev. D)
(PDF , 2021 KB) 30 Sep 2011 - View All Technical Documents
Related End Equipment
- Active Noise Cancellation (ANC)
- Anesthesia Delivery System
- Automated External Defibrillator
- Blood Gas Analyzer: Portable
- Blood Pressure Monitor
- Blu-ray Player and Home Theater
- CPAP Machine
- CT Scanner
- Camera: Surveillance Analog
- DVD Recorder & Player
- Dialysis Machine
- Digital Multimeter: Bench / System
- Digital Multimeter: Handheld
- ECG Electrocardiogram
- Flow Meter
- Gas Meter
- Heat Meter
- High-Speed Data Acquisition and Generation
- Infusion Pump
- Medical Meters: Portable
- Motor Control: AC Induction
- Motor Control: Brushed DC
- Motor Control: Brushless DC
- Motor Control: Low-Voltage
- Multispectral Imaging
- Netbook
- Notebook PC
- Oscilloscope
- PLC/DCS I/O Module: Analog Input
- PLC/DCS I/O Module: Analog Output
- Power Quality Meter
- Programmable Logic Controller
- Pulse Oximetry
- Smart Meter: Gas and Water
- Ultrasound System
- Ultrasound System: Portable
- Ventilator
- Video Analytics Server
- Water Meter
- X-ray: Baggage Scanner
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | OPA835IDBVR | ACTIVE | -40 to 125 | 0.85 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | | OPA835IDBVT | ACTIVE | -40 to 125 | 1.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | OPA835IRUNR | ACTIVE | -40 to 125 | 0.90 | 1ku | QFN (RUN) | 10 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Call Local Sales Office | | OPA835IRUNT | ACTIVE | -40 to 125 | 1.05 | 1ku | QFN (RUN) | 10 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Low power (1.14mA) fully differential amplifier |
| THS4531 | Ultra low power 0.25mA, RRO, fully differential amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Ultra low power (0.25mA) fully differential amplifier |
| OPA836 | Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. High performance, low power (1mA) single ended VFB amplifier |
| ADS7945 | 14-Bit, 2MSPS, Dual-Channel, Unipolar, Differential, u-Power SAR ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Reference design available with OPA835 |
| ADS7946 | 14-Bit, 2MSPS, Dual-Channel, Unipolar, Pseudo-Differential, u-Power SAR ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Reference design available with OPA835 |
| ADC128S102 | 8-Channel, 500 ksps to 1 Msps, 12-Bit A/D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2021 | 30 Sep 2011 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 488 | 08 Sep 2011 | 2,645 | |||
| 256 | 17 Jan 2005 | 2,745 | |||
| 1310 | 24 May 2004 | 12,271 | |||
| 44 | 02 Oct 2000 | 2,323 | |||
| 77 | 02 Oct 2000 | 6,295 | |||
| 76 | 02 Oct 2000 | 3,022 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA835 PSPICE Model (Rev. A) | PSpice Model | ZIP | 6 KB | 15 Aug 2011 | 301 views |
| OPA835 TINA-TI Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 130 KB | 15 Aug 2011 | 62 views |
| OPA835 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 8 KB | 15 Aug 2011 | 255 views |
Design Kits & Evaluation Modules (7)
| Name | Part# | Type |
|---|---|---|
| ADS7945 Performance Demonstration Kit | ADS7945EVM-PDK | Evaluation Modules & Boards |
| ADS7946 Performance Demonstration Kit | ADS7946EVM-PDK | Evaluation Modules & Boards |
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| OPA2835 Evaluation Module for VSSOP/MSOP Package | OPA2835IDGSEVM | Evaluation Modules & Boards |
| OPA2836 Evaluation Module for VSSOP/MSOP Package | OPA2836IDGSEVM | Evaluation Modules & Boards |
| OPA835 in DBV package EVM | OPA835IDBVEVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 