Datasheet
- Very Low-Power, Rail-to-Rail Out, Negative Rail In, VFB Op Amp (Rev. E)
(PDF , 2000 KB) 20 Sep 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | OPA836IDBVR | ACTIVE | -40 to 125 | 0.90 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA836IDBVT | ACTIVE | -40 to 125 | 1.05 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | OPA836IRUNR | ACTIVE | -40 to 125 | 0.95 | 1ku | QFN (RUN) | 10 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Call Local Sales Office | | OPA836IRUNT | ACTIVE | -40 to 125 | 1.10 | 1ku | QFN (RUN) | 10 | View | 250 | SMALL T&R | 738 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA835 | Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier | OPERATIONAL AMPLIFIER - LOW POWER AMP | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Ultra low power (0.25mA) single ended VFB amplifier |
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Low power (1.14mA) fully differential amplifier |
| THS4531 | Ultra low power 0.25mA, RRO, fully differential amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Ultra low power (0.25mA) fully differential amplifier |
| ADS7945 | 14-Bit, 2MSPS, Dual-Channel, Unipolar, Differential, u-Power SAR ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Reference design available with OPA835 (same pinout as OPA836) |
| ADS7946 | 14-Bit, 2MSPS, Dual-Channel, Unipolar, Pseudo-Differential, u-Power SAR ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Reference design available with OPA835 (same pinout as OPA836) |
| ADC128S102 | 8-Channel, 500 ksps to 1 Msps, 12-Bit A/D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2000 | 20 Sep 2013 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 488 | 08 Sep 2011 | 1,618 | |||
| 256 | 17 Jan 2005 | 2,627 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 44 | 02 Oct 2000 | 2,281 | |||
| 77 | 02 Oct 2000 | 4,752 | |||
| 76 | 02 Oct 2000 | 2,860 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA836 PSPICE Model (Rev. A) | PSpice Model | ZIP | 7 KB | 15 Aug 2011 | 401 views |
| OPA836 TINA-TI Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 137 KB | 15 Aug 2011 | 109 views |
| OPA836 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 8 KB | 15 Aug 2011 | 375 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| ADS7945 Performance Demonstration Kit | ADS7945EVM-PDK | Evaluation Modules & Boards |
| ADS7946 Performance Demonstration Kit | ADS7946EVM-PDK | Evaluation Modules & Boards |
| OPA2835 Evaluation Module for VSSOP/MSOP Package | OPA2835IDGSEVM | Evaluation Modules & Boards |
| OPA2836 Evaluation Module for VSSOP/MSOP Package | OPA2836IDGSEVM | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Related End Equipment
- Active Noise Cancellation (ANC)
- Automated External Defibrillator
- Blood Pressure Monitor
- CPAP Machine
- Camera: Surveillance Analog
- Dialysis Machine
- Digital Multimeter: Handheld
- Flow Meter
- Heat Meter
- Infusion Pump
- Motor Control: AC Induction
- Motor Control: Brushless DC
- Multispectral Imaging
- Notebook PC
- PLC/DCS I/O Module: Analog Input
- Pro Audio Mixer
- Pulse Oximetry
- Ultrasound System
- Ventilator
- Water Meter
- Anesthesia Delivery System
- Blood Gas Analyzer: Portable
- Blu-ray Player and Home Theater
- CT Scanner
- DVD Recorder & Player
- Digital Multimeter: Bench / System
- ECG Electrocardiogram
- Gas Meter
- High-Speed Data Acquisition and Generation
- Medical Meters: Portable
- Motor Control: Brushed DC
- Motor Control: Low-Voltage
- Netbook
- Oscilloscope
- Power Quality Meter
- Programmable Logic Controller
- Smart Meter: Gas and Water
- Ultrasound System: Portable
- Video Analytics Server
- X-ray: Baggage Scanner
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet. |
On-Line Training | On Demand |
|
Engineer It - How to simplify your motor drive solution
Ryan Kehr, application manager for Motor Drivers, discusses simplifying your stepper motor drive solution. |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |

Cart 