PCA9554A
(NRND) Remote 8-Bit I2C and SMBus I/O Expander with Interrupt Output and Configuration Registers

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Special Note

To request samples of the PCA9554A, please send an email to:

pca_sample_request@list.ti.com

Other packages can be sampled via the Sample and Buy table below.


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
PCA9554ADB NRND TCA9554APWR -40 to 85 1.05 | 1ku SSOP (DB) | 16 View 80 | TUBE >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9554ADBG4 NRND TCA9554APWR -40 to 85 1.05 | 1ku SSOP (DB) | 16 View 80 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9554ADBQR NRND TCA9554APWR -40 to 85 Contact Distributor SSOP (DBQ) | 16     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554ADBR NRND TCA9554APWR -40 to 85 0.85 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9554ADBRG4 NRND TCA9554APWR -40 to 85 0.85 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9554ADGV NRND TCA9554APWR -40 to 85 Contact Distributor TVSOP (DGV) | 16     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554ADGVR NRND TCA9554APWR -40 to 85 0.85 | 1ku TVSOP (DGV) | 16 View 2000 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9554ADGVRG4 NRND TCA9554APWR -40 to 85 0.85 | 1ku TVSOP (DGV) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554ADW NRND TCA9554APWR -40 to 85 1.05 | 1ku SOIC (DW) | 16 View 40 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9554ADWG4 NRND TCA9554APWR -40 to 85 1.05 | 1ku SOIC (DW) | 16 View 40 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554ADWR NRND TCA9554APWR -40 to 85 0.85 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554ADWRG4 NRND TCA9554APWR -40 to 85 0.85 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554APW NRND TCA9554APWR -40 to 85 1.05 | 1ku TSSOP (PW) | 16 View 90 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554APWG4 NRND TCA9554APWR -40 to 85 1.05 | 1ku TSSOP (PW) | 16 View 90 | TUBE 180 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554APWR NRND TCA9554APWR -40 to 85 0.85 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9554APWRG4 NRND TCA9554APWR -40 to 85 0.85 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554ARGTR NRND TCA9554APWR -40 to 85 0.85 | 1ku QFN (RGT) | 16 View 3000 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9554ARGTRG4 NRND TCA9554APWR -40 to 85 0.85 | 1ku QFN (RGT) | 16 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9554ARGVR NRND TCA9554APWR -40 to 85 0.85 | 1ku VQFN (RGV) | 16 View 2500 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9554ARGVRG4 NRND TCA9554APWR -40 to 85 0.85 | 1ku VQFN (RGV) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1139 05 Aug 2008

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 3090 19 Apr 2011 5,614
PDF 4263 23 Jul 2009 10,198

Errata (2)


Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here