PCA9555
(NRND) Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And Configuration Registers

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Special Note

To request samples of the PCA9555, please send an email to:

pca_sample_request@list.ti.com

Other packages can be sampled via the Sample and Buy table below.


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
PCA9555DB NRND   -40 to 85 1.74 | 1ku SSOP (DB) | 24 View 60 | TUBE >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555DBG4 NRND   -40 to 85 1.74 | 1ku SSOP (DB) | 24 View 60 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555DBQ NRND   -40 to 85 Contact Distributor SSOP (DBQ) | 24     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555DBQR NRND   -40 to 85 1.45 | 1ku SSOP (DBQ) | 24 View 2500 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555DBQRG4 NRND   -40 to 85 1.45 | 1ku SSOP (DBQ) | 24 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555DBR NRND   -40 to 85 1.45 | 1ku SSOP (DB) | 24 View 2000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555DBRG4 NRND   -40 to 85 1.45 | 1ku SSOP (DB) | 24 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555DGVR NRND   -40 to 85 1.45 | 1ku TVSOP (DGV) | 24 View 2000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555DGVRG4 NRND   -40 to 85 1.45 | 1ku TVSOP (DGV) | 24 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555DW NRND   -40 to 85 1.74 | 1ku SOIC (DW) | 24 View 25 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555DWG4 NRND   -40 to 85 1.74 | 1ku SOIC (DW) | 24 View 25 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555DWR NRND   -40 to 85 1.45 | 1ku SOIC (DW) | 24 View 2000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555DWRG4 NRND   -40 to 85 1.45 | 1ku SOIC (DW) | 24 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555DWT NRND   -40 to 85 Contact Distributor SOIC (DW) | 24     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555N NRND   -40 to 85 Contact Distributor PDIP (N) | 24     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555PW NRND TCA9555PWR -40 to 85 1.74 | 1ku TSSOP (PW) | 24 View 60 | TUBE >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555PWE4 NRND TCA9555PWR -40 to 85 1.74 | 1ku TSSOP (PW) | 24 View 60 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555PWG4 NRND TCA9555PWR -40 to 85 1.74 | 1ku TSSOP (PW) | 24 View 60 | TUBE 240 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555PWR NRND TCA9555PWR -40 to 85 1.45 | 1ku TSSOP (PW) | 24 View 2000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555PWRE4 NRND TCA9555PWR -40 to 85 1.45 | 1ku TSSOP (PW) | 24 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555PWRG4 NRND TCA9555PWR -40 to 85 1.45 | 1ku TSSOP (PW) | 24 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555PWT NRND   -40 to 85 Contact Distributor TSSOP (PW) | 24     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCA9555RGER NRND   -40 to 85 1.45 | 1ku VQFN (RGE) | 24 View 3000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555RGERG4 NRND   -40 to 85 1.45 | 1ku VQFN (RGE) | 24 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCA9555RHLR NRND   -40 to 85 Contact Distributor QFN (RHL) | 24     No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TCA9555   Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And Configuration Registers   I2C (SL) - I2C IO EXPANDER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  It is an enhanced version of the PCA9555 with an extended supply voltage range and performance enhancements related to Power-On Reset and Interrupt.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1073 07 May 2008

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 3090 19 Apr 2011 5,667
PDF 4263 23 Jul 2009 10,199

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here