Datasheet
- 24-Bit 192kHz Sampling 6-Ch Enhanced Multilevel Delta-Sigma DAC (Rev. A)
(PDF , 655 KB) 14 Jul 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | PCM1602KY | NRND | 6.30 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | 181 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | PCM1602KY/2K | NRND | 5.25 | 1ku | LQFP (PT) | 48 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | PCM1602KY/2KG4 | NRND | 5.25 | 1ku | LQFP (PT) | 48 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | PCM1602KYG4 | NRND | 6.30 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | PCM1602Y | NRND | 6.30 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | PCM1602Y/2K | NRND | 5.25 | 1ku | LQFP (PT) | 48 | View | 2000 | LARGE T&R | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | PCM1602Y/2KG4 | NRND | 5.25 | 1ku | LQFP (PT) | 48 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | PCM1602YG4 | NRND | 6.30 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 655 | 14 Jul 2005 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 447 | 20 May 2005 | 762 | |||
| 1310 | 24 May 2004 | 12,218 | |||
| 145 | 02 Oct 2000 | 2,893 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| PCM1602KY IBIS Model | IBIS Model | (Multiple Files) | 11 Aug 2008 | 49 views | |
Software (1)
|
PCM1602EVM - Graphical User Interface (GUI) Software (ZIP 257 KB ) 70 views, 04 Mar 2009 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 