Datasheet
- SoundPlus 24-Bit, 192kHz Sampling, 6-Channel, Digital-To-Analog Converter
(PDF , 846 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Price | QTY | Package | Pins | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | PCM1605Y | | PCM1602KY | Contact Distributor | (PJS) | 48 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | PCM1605Y/1K | | PCM1602KY | Contact Distributor | (PJS) | 48 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 846 | 27 Sep 2000 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,904 | |||
| 145 | 02 Oct 2000 | 2,561 |
Tools & Software
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 