PCM1704
(NRND) 120dB SNR Stereo DAC with BiCMOS Advanced Sign Magnitude Architecture

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
PCM1704U NRND PCM1795DBR 54.00 | 1ku SO (NS) | 20 View 38 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCM1704U-J NRND PCM1795DBR 54.00 | 1ku SO (NS) | 20 View 38 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PCM1704U-K NRND PCM1795DBR 54.00 | 1ku SO (NS) | 20 View 38 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCM1704U-K/2K NRND PCM1795DBR 52.00 | 1ku SO (NS) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PCM1704U/2K NRND PCM1795DBR 52.00 | 1ku SO (NS) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
PCM1702   120dB SNR Stereo DAC with BiCMOS Advanced Sign Magnitude Architecture   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG    Lower power consumption, 20-bit resolution  
PCM1789   113dB SNR Stereo DAC   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG    113dB SNR, higher sampling rate, can be controlled via SPI or I2C in addition to H/W  
PCM1795   32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG    2 outputs, 120dB SNR, 32-bit resolution, higher sampling rate, controlled via SPI, I2C, or TDMCA  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 552 27 Sep 2000

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 255 03 May 2001 409
PDF 287 27 Sep 2000 411

Tools & Software

Development Tools (1)

Name Part# Type
Quick Search Selection Tool for Audio AUDIO_SELECTION_TOOL Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Technology Day Cleveland In-Person   16 May 2013  


See More Training & Events
Click Here