Datasheet
- PCM175x: 24-Bit 192 kHz Sampling Delta-Sigma Audio DAC (Rev. C)
(PDF , 843 KB) 17 Feb 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | PCM1754DBQ | ACTIVE | -25 to 85 | 1.10 | 1ku | SSOP (DBQ) | 16 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | PCM1754DBQG4 | ACTIVE | -25 to 85 | 1.10 | 1ku | SSOP (DBQ) | 16 | View | 75 | TUBE | 493 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | PCM1754DBQR | ACTIVE | -25 to 85 | 0.85 | 1ku | SSOP (DBQ) | 16 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | PCM1754DBQRG4 | ACTIVE | -25 to 85 | 0.85 | 1ku | SSOP (DBQ) | 16 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PCM1753 | 106dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | SPI controlled |
| PCM1755 | 106dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | SPI controlled, open-drain output |
| PCM5101 | 106dB Stereo DAC with 2VRMS output and Integrated Audio PLL | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | 32-bit resolution, integrated PLL, higher sampling rate, H/W controlled |
| TAS5261 | 315-W Mono Digital Amplifier Power Stage | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 843 | 17 Feb 2009 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 447 | 20 May 2005 | 753 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 145 | 02 Oct 2000 | 3,187 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| PCM1754DBQ IBIS Model | IBIS Model | (Multiple Files) | 11 Aug 2008 | 75 views | |
Software (1)
|
PCM1753/4/5EVM - Graphical User Interface (GUI) Software (ZIP 510 KB ) 209 views, 02 Feb 2009 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 