A newer version of this product is available
Same functionality with different pin-out to the compared device
PCM1789
- Enhanced Multi-Level Delta-Sigma DAC:
- High Performance: Differential, fS = 48 kHz
- THD+N: –94 dB
- SNR: 113 dB
- Dynamic Range: 113 dB
- Sampling Rate: 8 kHz to 192 kHz
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
512 fS, 768 fS, 1152 fS - Differential Voltage Output: 8 VPP
- Analog Low-Pass Filter Included
- 4x/8x Oversampling Digital Filter:
- Passband Ripple: ±0.0018 dB
- Stop Band Attenuation: –75 dB
- Zero Flags (16-, 20-, 24-Bits)
- Flexible Audio Interface:
- I/F Format: I2S, Left-/Right-Justified, DSP
- Data Length: 16, 20, 24, 32 Bits
- Flexible Mode Control:
- 3-Wire SPI, 2-Wire I2C-Compatible Serial
Control Interface, or Hardware Control - Connect Up To 4 Devices on One SPI Bus
- 3-Wire SPI, 2-Wire I2C-Compatible Serial
- Multi Functions via SPI or I2C I/F:
- Audio I/F Format Select: I2S, Left-Justified,
Right-Justified, DSP - Digital Attenuation and Soft Mute
- Digital De-Emphasis: 32kHz, 44.1kHz, 48kHz
- Data Polarity Control
- Power-Save Mode
- Audio I/F Format Select: I2S, Left-Justified,
- Multi Functions via Hardware Control:
- Audio I/F Format Select: I2S, Left-Justified
- Digital De-Emphasis Filter: 44.1kHz
- Analog Mute by Clock Halt Detection
- External Reset Pin
- Power Supplies:
- 5 V for Analog and 3.3 V for Digital
- Package: TSSOP-24
- Operating Temperature Range: –40°C to 85°C
The PCM1789 is a high-performance, single-chip, 24-bit, stereo, audio digital-to-analog converter (DAC) with differential outputs. The two-channel, 24-bit DAC employs an enhanced multi-level, delta-sigma (ΔΣ) modulator, and supports 8 kHz to 192 kHz sampling rates and a 16-, 20-, 24-, 32-bit width digital audio input word on the audio interface. The audio interface of PCM1789 supports a 24-bit, DSP format in addition to I2S, left-justified, and right-justified formats.
The PCM1789 can be controlled through a three-wire, SPI-compatible or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides two user-programmable functions through two control pins. The PCM1789 is available in a 24-pin TSSOP package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PCM1789 24-Bit, 192-kHz Sampling, Enhanced Multi-Level ΔΣ, Stereo, Audio Digital-to-Analog Converter datasheet (Rev. B) | PDF | HTML | 31 Aug 2015 |
Certificate | PCM1789EVM EU Declaration of Conformity (DoC) | 25 Sep 2023 | ||
EVM User's guide | DEM-DAI1789 EVM User Guide | 30 Apr 2009 | ||
Application note | A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters | 27 Sep 2000 | ||
Application note | THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 | 27 Sep 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.