Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 94 DAC SNR (typ) (dB) 98 Operating temperature range (°C) to
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 94 DAC SNR (typ) (dB) 98 Operating temperature range (°C) to
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • Monolithic 18-Bit ADC and DAC
  • 16- or 18-Bit Input/Output Data
  • Accepts Seven Alternate Formats
  • Stereo ADC:
    • Single-Ended Voltage Input
    • 64× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • High Performance:
      • THD+N: –88 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
    • Digital High-Pass Filter
  • Stereo DAC
    • Single-Ended Voltage Outut
    • Analog Low-Pass Filter
    • 8× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.17 dB
      • Stop-Band Attenuation: 35 dB
    • High Performance:
      • THD+N: –90 dB
      • SNR: 98 dB
      • Dynamic Range: 97 dB
    • Special Features (PCM3000)
      • Digital De-Emphasis
      • Digital Attenuation (256 Steps)
      • Soft Mute
      • Digital Loopback
    • Sample Rate: 4 kHz to 48 kHz
    • System Clock: 256 fs, 384 fs, 512 fs
    • Single 5-V Power Supply
    • Small Package: SSOP-28
    • APPLICATIONS
      • Sampling Keyboards
      • Digital Mixers
      • Mini-Disk Recorders
      • Hard-Disk Recorders
      • Karaoke Systems
      • DSP-Based Car Stereo
      • DAT Recorders
      • Video Conferencing

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

  • Monolithic 18-Bit ADC and DAC
  • 16- or 18-Bit Input/Output Data
  • Accepts Seven Alternate Formats
  • Stereo ADC:
    • Single-Ended Voltage Input
    • 64× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • High Performance:
      • THD+N: –88 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
    • Digital High-Pass Filter
  • Stereo DAC
    • Single-Ended Voltage Outut
    • Analog Low-Pass Filter
    • 8× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.17 dB
      • Stop-Band Attenuation: 35 dB
    • High Performance:
      • THD+N: –90 dB
      • SNR: 98 dB
      • Dynamic Range: 97 dB
    • Special Features (PCM3000)
      • Digital De-Emphasis
      • Digital Attenuation (256 Steps)
      • Soft Mute
      • Digital Loopback
    • Sample Rate: 4 kHz to 48 kHz
    • System Clock: 256 fs, 384 fs, 512 fs
    • Single 5-V Power Supply
    • Small Package: SSOP-28
    • APPLICATIONS
      • Sampling Keyboards
      • Digital Mixers
      • Mini-Disk Recorders
      • Hard-Disk Recorders
      • Karaoke Systems
      • DSP-Based Car Stereo
      • DAT Recorders
      • Video Conferencing

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

The PCM3000/3001 is a low-cost, single-chip stereo audio codec (analog-to-digital and digital-to-analog converter) with single-ended analog voltage input and output. Both ADCs and DACs employ delta-sigma modu- lation with 64-times oversampling. The ADCs include a digital decimation filter and the DACs include an 8-times oversampling digital interpolation filter. TheDACs also include digital attenuation, de-emphasis, infinite zero detection and soft mute to form a complete subsystem. The PCM3000/3001 operates with left-justified, right-justified, I2S or DSP data formats.

The PCM3000 can be programmed with a three-wire serial interface for special features and data formats. The PCM3001 can be pin-programmed for data formats.

The PCM3000 and PCM3001 are fabricated using a highly advanced CMOS process and are available in a small 28-pin SSOP package. The PCM3000/3001 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM3000/3001 is a low-cost, single-chip stereo audio codec (analog-to-digital and digital-to-analog converter) with single-ended analog voltage input and output. Both ADCs and DACs employ delta-sigma modu- lation with 64-times oversampling. The ADCs include a digital decimation filter and the DACs include an 8-times oversampling digital interpolation filter. TheDACs also include digital attenuation, de-emphasis, infinite zero detection and soft mute to form a complete subsystem. The PCM3000/3001 operates with left-justified, right-justified, I2S or DSP data formats.

The PCM3000 can be programmed with a three-wire serial interface for special features and data formats. The PCM3001 can be pin-programmed for data formats.

The PCM3000 and PCM3001 are fabricated using a highly advanced CMOS process and are available in a small 28-pin SSOP package. The PCM3000/3001 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PCM3070 ACTIVE Stereo Audio Codec With Embedded miniDSP miniDSP, headphone driver, higher sampling rate, higher SNR of 100/93dB (ADC/DAC), SPI & I2C controlled

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet PCM3000, PCM3001: 18-Bit Stereo Audio Codec, Single-Ended Analog Input/Output datasheet (Rev. A) 28 Oct 2004
User guide DEM-PCM3000: Demonstration Fixture for the PCM3000 and PCM3001 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SSOP (DB) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos