Datasheet
- 24-Bit 96-kHz Stereo Audio CODEC w/Microphone Amp, Bias, Multiplexer & PGA
(PDF , 936 KB) 10 Nov 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | PCM3052ARTF | ACTIVE | -40 to 85 | 3.60 | 1ku | VQFN (RTF) | 32 | View | 250 | TUBE | 322 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | PCM3052ARTFG4 | ACTIVE | -40 to 85 | 3.60 | 1ku | VQFN (RTF) | 32 | View | 250 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | PCM3052ARTFR | ACTIVE | -40 to 85 | 3.00 | 1ku | VQFN (RTF) | 32 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | PCM3052ARTFRG4 | ACTIVE | -40 to 85 | 3.00 | 1ku | VQFN (RTF) | 32 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PCM3070 | Stereo Audio Codec With Embedded miniDSP | AUDIO CONVERTER AND CODEC - Audio CODEC | miniDSP, headphone driver, higher sampling rate, SPI & I2C controlled |
| PCM3060 | 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate | AUDIO CONVERTER AND CODEC - Audio CODEC | higher sampling rate, SPI, I2C, & H/W controlled, asynchronous |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 936 | 10 Nov 2005 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,908 | |||
| 145 | 02 Oct 2000 | 2,557 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Demo Board for PCM3052A Users Guide | DEM-DAI3052A | Evaluation Modules & Boards |
Software (1)
|
PCM3052AEVM - Graphical User Interface (GUI) Software (ZIP 244 KB ) 61 views, 05 Jan 2009 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 