Datasheet
- 24-Bit, 96/192 kHz Asynchronous Stereo Audio Codec (Rev. B)
(PDF , 620 KB) 03 Mar 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | PCM3060PW | ACTIVE | -25 to 85 | 2.65 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | PCM3060PWG4 | ACTIVE | -25 to 85 | 2.65 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | PCM3060PWR | ACTIVE | -25 to 85 | 2.25 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | PCM3060PWRG4 | ACTIVE | -25 to 85 | 2.25 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PCM3052A | 24-bit Stereo Audo Codec with Mic amp, Bias, MUX and PGA | AUDIO CONVERTER AND CODEC - Audio CODEC | Higher SNR of 101/105dB (ADC/DAC), I2C controlled |
| PCM3070 | Stereo Audio Codec With Embedded miniDSP | AUDIO CONVERTER AND CODEC - Audio CODEC | miniDSP, headphone driver, SPI & I2C controlled |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 620 | 03 Mar 2008 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,834 | |||
| 145 | 02 Oct 2000 | 2,547 |
Tools & Software
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 