Datasheet
- PCM3070 Stereo Audio Codec with miniDSP
(PDF , 850 KB) 27 Jul 2010 - PCM3070 Application Reference Guide
(PDF , 1101 KB) 26 Jan 2011 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | PCM3070IRHBR | ACTIVE | 2.95 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | PCM3070IRHBT | ACTIVE | 3.25 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | Lower power, stereo analog & digital mic inputs, programmable mic bias |
| PCM3052A | 24-bit Stereo Audo Codec with Mic amp, Bias, MUX and PGA | AUDIO CONVERTER AND CODEC - Audio CODEC | 24-bit resolution, higher SNR of 101/105dB (ADC/DAC), I2C controlled |
| PCM3060 | 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate | AUDIO CONVERTER AND CODEC - Audio CODEC | 24-bit resolution, SPI, I2C, & H/W controlled, asynchronous |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE - DIGITAL AUDIO RECEIVER | |
| TPA3110D2 | 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard (TPA3110) | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 850 | 27 Jul 2010 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,901 | |||
| 145 | 02 Oct 2000 | 2,558 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1512 | 24 Oct 2012 | 825 | |||
| 963 | 03 Feb 2012 | 1,180 | |||
| 1101 | 26 Jan 2011 | 885 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| PCM3070RHBEVM-K Evaluation Module | PCM3070RHBEVM-K | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| PurePath™ Studio Graphical Development Environment | AICPUREPATH_STUDIO | SW Development Tools, IDEs, Compilers |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Value Sound Bar Reference Design Kit | RDK-VALUE-SB | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 