PCM3168A
24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate
A newer version of this product is available
Same functionality with different pin-out to the compared device
PCM3168A
- 24-Bit ΔΣ ADC and DAC
- Six-ChanneL ADC:
- High Performance: Differential and Single-
Ended, fS = 48 kHz - THD+N: –93 dB (Differential and Single-
Ended) - SNR: 107 dB (Differential),
104 dB (Single-Ended) - Dynamic Range: 107 dB (Differential),
104 dB (Single-Ended) - Sampling Rate: 8 kHz to 96 kHz
- System Clock: 256 fS, 384 fS, 512 fS, 768 fS
- Differential Voltage Input: 2 VRMS
- Single-Ended Voltage Input: 1 VRMS
- Decimation Filter:
- Passband Ripple: ±0.035 dB
- Stop Band Attenuation: –75 dB
- On-Chip, Highpass Filter:
0.96 Hz at fS = 48 kHz - Overflow Flag
- High Performance: Differential and Single-
- Eight-Channel DAC:
- High Performance: Differential, fS = 48 kHz
- THD+N: –94 dB
- SNR: 112 dB
- Dynamic Range: 112 dB
- Sampling Rate: 8 kHz to 192 kHz
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
512 fS, 768 fS - Differential Voltage Output: 8 VPP
- Analog Lowpass Filter Included
- 4x/8x Oversampling Digital Filter:
- Passband Ripple: ±0.0018 dB
- Stop Band Attenuation: –75 dB
- Zero Flag
- Flexible Mode Control:
- Four-Wire SPI>rade;, Two-Wire I2C™ Compatible
Serial Control Interface or Hardware Control
- Four-Wire SPI>rade;, Two-Wire I2C™ Compatible
- Multi Functions Through SPI or I2C I/F:
- Audio I/F Mode and Format Select for ADC
and DAC - Digital Attenuation and Soft Mute for ADC and
DAC - Digital De-Emphasis: 32, 44.1, and 48 kHz for
DAC
- Audio I/F Mode and Format Select for ADC
- Multi Functions Through H/W Control:
- Audio I/F Mode/Format Select
- Digital De-Emphasis Filter: 44.1 kHz for
DAC
- External Reset Pin:
- ADC/DAC Simultaneous
- Audio Interface Mode:
- ADC/DAC Independent Master and Slave
- Audio Data Format:
- ADC/DAC Independent I2S, Left-Justified,
Right-Justified, DSP, TDM
- ADC/DAC Independent I2S, Left-Justified,
- Power Supplies: 5 V for Analog and 3.3 V for
Digital - Package: HTQFP-64
- Operating Temperature Range:
- Consumer Grade: –40°C to 85°C
- Automotive Audio Grade: –40°C to 105°C
The PCM3168A device is a high-performance, single-chip, 24-bit, 6-in/8-out, audio coder and decoder (codecs) with single-ended and differential-selectable analog inputs and differential outputs.
The six-channel, 24-bit analog-to-digital converter (ADC) employs a delta-sigma (ΔΣ) modulator and supports 8-kHz to 96-kHz sampling rates and a 16-bit/24-bit width digital audio output word on the audio interface.
The eight-channel, 24-bit digital-to-analog converter (DAC) employs a ΔΣ modulator and supports 8-kHz to 192-kHz sampling rates and a 16-bit/24-bit width digital audio input word on the audio interface. Each audio interface supports I2S, left-justified, right-justified, and DSP formats with 16-bit/24-bit word width. In addition, the PCM3168A device supports the time-division-multiplexed (TDM) format.
The PCM3168A device can be controlled through a four-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through four control pins. The PCM3168A device is available in a 12-mm × 12-mm (10-mm × 10-mm body) HTQFP-64 PowerPAD™ package.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PCM3168A 24-Bit, 96-kHz/192-kHz, 6-In/8-Out Audio Codec With Differential Input/Output datasheet (Rev. A) | PDF | HTML | 07 Jan 2016 |
Application note | Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) | 31 Dec 2019 | ||
Application note | Audio Serial Interface Configurations for Audio Codecs (Rev. A) | 27 Jun 2019 | ||
Application note | Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) | 28 Oct 2013 | ||
Application note | Audio Serial Interface Configurations for Audio Codecs | 22 Sep 2010 | ||
Application note | Solving Enumeration Errors in USB Audio DAC and CODEC Designs | 30 Oct 2009 | ||
Application note | Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port | 08 Jul 2009 | ||
EVM User's guide | PCM3168AEVM | 23 Apr 2009 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PCM3168ASW-LINUX — Linux Driver for PCM3168A
Linux main line status
Available in Linux main line: Yes
Available through git.ti.com: N/A
Linux source files
The files associated with this device are:
- (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00609 — Self-Booting Audio System
Package | Pins | Download |
---|---|---|
HTQFP (PAP) | 64 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.