Datasheet
- 16 Bits, Low Power Stereo Audio CODEC w/Microphone Bias Headphone & Speaker Amp (Rev. C)
(PDF , 1690 KB) 05 Feb 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | PCM3793RHB | NRND | Contact Distributor | QFN (RHB) | 32 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | PCM3793RHBR | NRND | PCM3793ARHBR | 4.82 | 1ku | QFN (RHB) | 32 | View | 3000 | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | PCM3793RHBRG4 | NRND | PCM3793ARHBR | 4.82 | 1ku | QFN (RHB) | 32 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | PCM3793RHBT | NRND | PCM3793ARHBT | 5.55 | 1ku | QFN (RHB) | 32 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | PCM3793RHBTG4 | NRND | PCM3793ARHBT | 5.55 | 1ku | QFN (RHB) | 32 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1690 | 05 Feb 2007 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,848 | |||
| 145 | 02 Oct 2000 | 2,519 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| PCM3793RHB IBIS Model | IBIS Model | (Multiple Files) | 11 Aug 2008 | 46 views | |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 