Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | PCM4202DB | ACTIVE | -10 to 70 | 4.50 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | 774 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | PCM4202DBG4 | ACTIVE | -10 to 70 | 4.50 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | 4 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | PCM4202DBR | ACTIVE | -10 to 70 | 3.80 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | PCM4202DBRG4 | ACTIVE | -10 to 70 | 3.80 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | PCM4202DBT | ACTIVE | -10 to 70 | 4.35 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | PCM4202DBTG4 | ACTIVE | -10 to 70 | 4.35 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | 996 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PCM4201 | 112dB SNR Low-Power Mono Audio ADC | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | 1 channel, lower power consumption/channel, DSP-compatible data format |
| PCM4202-EP | 118dB SNR Stereo Audio ADC (Extended Qualification) | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Enhanced Packaging Version |
| PCM4204 | 118dB SNR 4-Channel Audio ADC | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | 4 Channels |
| OPA1632 | Fully Differential I/O Audio Amplifier | AUDIO - AUDIO OP AMPS | |
| TMS320C6701 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP | |
| TMS320C6711D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6712D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6713B | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6727 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 513 | 10 Sep 2004 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,918 | |||
| 145 | 02 Oct 2000 | 2,562 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| PCM4202 IBIS Model | IBIS Model | ZIP | 12 KB | 04 May 2012 | 87 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| PCM4202 Evaluation Module (EVM) | PCM4202EVM | Evaluation Modules & Boards |
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 950 views, 05 May 2008 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart
