Datasheet
- ZerØ-Drift Programmable Gain Amplifier with MUX (Rev. B)
(PDF , 1964 KB) 14 Sep 2008 - View All Technical Documents
Related End Equipment
- EV HEV Charger: Level 3
- GPS: Personal Navigation Device
- HVAC - Heating, Ventilating, and Air Conditioning
- Lighting: General
- Lighting: Streetlight / AreaLight / HighBay / MidBay
- Power Line Communication Modem
- Smart E-Meter: AMR/AMI
- Solar Micro-Converter/DC-DC Power Optimizer
- Solar Micro-Inverter
- Solar Power Inverters
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | PGA112AIDGSR | ACTIVE | -40 to 125 | 1.00 | 1ku | VSSOP (DGS) | 10 | View | 2500 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | PGA112AIDGSRG4 | ACTIVE | -40 to 125 | 1.00 | 1ku | VSSOP (DGS) | 10 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | PGA112AIDGST | ACTIVE | -40 to 125 | 1.15 | 1ku | VSSOP (DGS) | 10 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | | PGA112AIDGSTG4 | ACTIVE | -40 to 125 | 1.15 | 1ku | VSSOP (DGS) | 10 | View | 250 | 133 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PGA113 | Zero-Drift, Programmable Gain Amplifier with MUX | PGA/VGA - PROGRAMMABLE GAIN AMPLIFIER | Scope gains instead of Binary gains. |
| PGA116 | Zero-Drift, Programmable Gain Amplifier with MUX | PGA/VGA - PROGRAMMABLE GAIN AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 10 channel mux instead of 2 channel mux. |
| PGA117 | Zero-Drift, Programmable Gain Amplifier with MUX | PGA/VGA - PROGRAMMABLE GAIN AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 10 channel mux instead of 2 channel mux, and scope gains instead of binary gains |
| ADS8319 | Precision 16-Bit SAR w/ SPI interface in MSOP-10 | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | PGA can be used as muxed input to ADS |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Precision reference often used in similiar industrial applications |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | Local Temperature Sensors - Digital Output | Temperature sensing often used in similiar applications |
| DAC8881 | Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | DAC for output from MSP430 in similiar applications |
| XTR300 | Industrial Analog Current/Voltage Output Driver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | Output current drive used in similiar applications |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1964 | 14 Sep 2008 |
Selection & Solution Guides (2)
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| MP4 | 96231 | 18 Feb 2010 | 26 | |
| WMV | 17191 | 10 Nov 2009 | 136 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| PGA112 Evaluation Module Rev B | PGA112EVM-B | Evaluation Modules & Boards |
Software (2)
|
PGA112/113EVM Software (Rev. A) (ZIP 99964 KB ) 106 views, 17 May 2012 |
||
|
PGA112/113EVM Source Code (ZIP 1630 KB ) 103 views, 17 May 2012 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 