Product details

Number of channels 2 Power supply (V) +/-15 Gain & attenuation (dB) +31.5 to -95.5 with 0.5dB steps Gain error (gain = 31.5 dB) (dB) ±0.05 THD + N at 1 kHz (%) 0.0004 Interchannel crosstalk at 1 kHz (dBFS) -126 Dynamic range (dB) 120 Voltage swing with max supply (VPP) 27 Load capacitance (µF) 0.001 Operating temperature range (°C) -40 to 85 Features Two Independent Audio Channels
Number of channels 2 Power supply (V) +/-15 Gain & attenuation (dB) +31.5 to -95.5 with 0.5dB steps Gain error (gain = 31.5 dB) (dB) ±0.05 THD + N at 1 kHz (%) 0.0004 Interchannel crosstalk at 1 kHz (dBFS) -126 Dynamic range (dB) 120 Voltage swing with max supply (VPP) 27 Load capacitance (µF) 0.001 Operating temperature range (°C) -40 to 85 Features Two Independent Audio Channels
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Digitally-Controlled Analog Volume Control:
    • Two Independent Audio Channels
    • Serial Control Interface
    • Zero Crossing Detection
    • Mute Function
  • Wide Gain and Attenuation Range: 31.5 dB to
    –95.5 dB With 0.5-dB Steps
  • Low Noise and Distortion:
    • 120-dB Dynamic Range
    • 0.0004% THD+N at 1 kHz
  • Low Interchannel Crosstalk: –126 dBFS
  • Noise-Free Level Transitions
  • Power Supplies: 15-V Analog, 5-V Digital
  • Available in DIP–16 and SOL–16 Packages
  • Pin and Software Compatible With the PGA2311
    and Cirrus Logic CS3310™
  • Digitally-Controlled Analog Volume Control:
    • Two Independent Audio Channels
    • Serial Control Interface
    • Zero Crossing Detection
    • Mute Function
  • Wide Gain and Attenuation Range: 31.5 dB to
    –95.5 dB With 0.5-dB Steps
  • Low Noise and Distortion:
    • 120-dB Dynamic Range
    • 0.0004% THD+N at 1 kHz
  • Low Interchannel Crosstalk: –126 dBFS
  • Noise-Free Level Transitions
  • Power Supplies: 15-V Analog, 5-V Digital
  • Available in DIP–16 and SOL–16 Packages
  • Pin and Software Compatible With the PGA2311
    and Cirrus Logic CS3310™

The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from ±15-V analog power supplies enables the PGA2310 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2310 yields low noise and distortion, while providing the capability to drive 600-Ω loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining multiple PGA2310 devices.

The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from ±15-V analog power supplies enables the PGA2310 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2310 yields low noise and distortion, while providing the capability to drive 600-Ω loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining multiple PGA2310 devices.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
PGA2320 ACTIVE +/-15-V stereo audio volume control with low gain error (0.1) Improved THD + N at 1kHz (0.0003%)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet PGA2310 Stereo Audio Volume Control datasheet (Rev. C) PDF | HTML 21 Dec 2015
EVM User's guide PGA2310-EVM: Evaluation Module User's Manual 22 Aug 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA2310EVM — PGA2310 Evaluation Module

An evaluation module is now available to evaluate the performance of the PGA2310. The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from +/- 15V analog power supplies enables the PGA2310 to process (...)

User guide: PDF
Not available on TI.com
Driver or library

SBOC227 Updated PGA2310EVM/PGA4311EVM Driver for Windows 2000/XP

Supported products & hardware

Supported products & hardware

Products
Volume control ICs
PGA2310 +/-15-V stereo audio volume control with low gain error (0.05) PGA4311 4-Channel, +/-5V Audio Volume Control
Hardware development
Evaluation board
PGA2310EVM PGA2310 Evaluation Module PGA4311EVM PGA4311 Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
PDIP (N) 16 View options
SOIC (DW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos