PLL1700
(NRND) Multi-Clock Generator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Multi-Clock Generator - PLL1700

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
PLL1700E NRND 3.15 | 1ku SSOP (DB) | 20 View 65 | TUBE >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PLL1700E-1/2K OBSOLETE Contact Distributor SSOP (DB) | 20     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PLL1700E-1/2KG4 OBSOLETE Contact Distributor SSOP (DB) | 20     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PLL1700E/2K NRND 2.65 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R 428 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PLL1700E/2KG4 NRND 2.65 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PLL1700EG NRND 3.15 | 1ku SSOP (DB) | 20 View 65 | TUBE 229 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PLL1700EG/2K NRND 2.65 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PLL1700EG/2KE6 NRND 2.65 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
PLL1700EG4 NRND 3.15 | 1ku SSOP (DB) | 20 View 65 | TUBE 339 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available PLL1700EGE6 NRND 3.15 | 1ku SSOP (DB) | 20 View 65 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
PLL1705   3.3 V Dual PLL Multi-Clock Generator   AUDIO - AUDIO CLOCKS   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  
PLL1706   3.3 V Dual PLL Multi-Clock Generator   AUDIO - AUDIO CLOCKS   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  
PLL1707   3.3 V Dual PLL Multi-Clock Generator   AUDIO - AUDIO CLOCKS   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  
PLL1708   3.3 V Dual PLL Multi-Clock Generator   AUDIO - AUDIO CLOCKS   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 389 18 May 2007

Tools & Software

Development Tools (1)

Name Part# Type
Quick Search Selection Tool for Audio AUDIO_SELECTION_TOOL Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Technology Day Cleveland In-Person   16 May 2013  


See More Training & Events
Click Here