Datasheet
- 3-A 3.3/5-V Input Adjustable Switching Regulator w/Auto Track Sequencing (Rev. B)
(PDF , 727 KB) 16 Oct 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | PTH04000WAH | ACTIVE | -40 to 85 | 4.50 | 1ku | Through-Hole Module (EUS) | 6 | 56 | TIW TRAY | 1K - 5K | 1k quantity lead time: In stock | | PTH04000WAS | ACTIVE | -40 to 85 | 4.50 | 1ku | Surface Mount Module (EUT) | 6 | 49 | TIW TRAY | 301 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | PTH04000WAST | ACTIVE | -40 to 85 | 4.50 | 1ku | Surface Mount Module (EUT) | 6 | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | PTH04000WAZ | ACTIVE | -40 to 85 | 4.50 | 1ku | Surface Mount Module (EUT) | 6 | 49 | TIW TRAY | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | PTH04000WAZT | ACTIVE | -40 to 85 | 4.50 | 1ku | Surface Mount Module (EUT) | 6 | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS84210 | 3-V to 6-V Input, 2-A Synchronous Buck, Integrated Power Solution | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 727 | 16 Oct 2007 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 112 | 13 Aug 2009 | 1,894 | |||
| 107 | 30 Sep 2008 | 767 | |||
| 219 | 19 Sep 2005 | 421 | |||
| 1102 | 14 Jul 2005 | 971 |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 