Datasheet
- 16-A, 2.2-V to 5.5-V Input, Non-Isolated, Wide-Output, Adjustable Power Module (Rev. D)
(PDF , 1134 KB) 09 Jul 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | PTH04T220WAD | ACTIVE | -40 to 85 | 12.60 | 1ku | Through-Hole Module (EBP) | 11 | 42 | TIW TRAY | 877 | For lead times contact TI Authorized Distributor or local TI sales office | | PTH04T220WAS | ACTIVE | -40 to 85 | 12.60 | 1ku | Surface Mount Module (EBQ) | 11 | 42 | TIW TRAY | 83 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | PTH04T220WAST | ACTIVE | -40 to 85 | 12.60 | 1ku | Surface Mount Module (EBQ) | 11 | 250 | SMALL T&R | 195 | For lead times contact TI Authorized Distributor or local TI sales office | | PTH04T220WAZ | ACTIVE | -40 to 85 | 12.60 | 1ku | Surface Mount Module (BBQ) | 11 | 42 | TIW TRAY | 86 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | PTH04T220WAZT | ACTIVE | -40 to 85 | 12.60 | 1ku | Surface Mount Module (BBQ) | 11 | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1134 | 09 Jul 2009 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 112 | 13 Aug 2009 | 1,113 | |||
| 186 | 14 Dec 2006 | 581 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1595 | 14 Mar 2012 | 1,594 | ||
| 184 | 22 Feb 2012 | 1,850 | ||
| 146 | 01 Sep 2010 | 880 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| T2 Capacitance Calculator | T2-SW | Application Software & Frameworks |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 