Datasheet
- 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjustable Power Module (Rev. K)
(PDF , 1289 KB) 29 Jun 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | PTH08T220WAD | ACTIVE | -40 to 85 | 12.60 | 1ku | Through-Hole Module (EAS) | 11 | 42 | TIW TRAY | >5K | 1k quantity lead time: In stock | | PTH08T220WAH | ACTIVE | -40 to 85 | 12.60 | 1ku | Through-Hole Module (EAS) | 11 | 42 | TIW TRAY | 1K - 5K | 1k quantity lead time: In stock | | PTH08T220WAS | ACTIVE | -40 to 85 | 12.60 | 1ku | Surface Mount Module (EAT) | 11 | 42 | TIW TRAY | 697 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | PTH08T220WAST | ACTIVE | -40 to 85 | 12.60 | 1ku | Surface Mount Module (EAT) | 11 | 250 | SMALL T&R | 750 | Typical lead time for 1k quantity: 4 to 8 weeks | | PTH08T220WAZ | ACTIVE | -40 to 85 | 12.60 | 1ku | Surface Mount Module (BAT) | 11 | 42 | TIW TRAY | 1K - 5K | 1k quantity lead time: In stock | Not Available | | PTH08T220WAZT | ACTIVE | -40 to 85 | 12.60 | 1ku | Surface Mount Module (BAT) | 11 | 250 | SMALL T&R | 622 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PTH08T221W | 16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T220W but must be used with all ceramic capacitors. |
| PTH04T220W | 16-A, 2.2-V to 5.5-V Input, Non-Isolated, Wide-Output, Adjustable Power Module with TurboTrans | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | This device has the SAME FUNCTIONALITY and CURRENT RATING as the PTH08T220W but operates over a lower input voltage range (2.2V to 5.5V). |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1289 | 29 Jun 2009 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 63 | 20 Apr 2010 | 790 | |||
| 112 | 13 Aug 2009 | 1,894 | |||
| 186 | 14 Dec 2006 | 1,043 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1595 | 14 Mar 2012 | 2,494 | ||
| 184 | 22 Feb 2012 | 2,244 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| T2 Capacitance Calculator | T2-SW | Application Software & Frameworks |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 