Datasheet
Related End Equipment
- ATCA Solutions
- Cable Modem Termination System
- Ethernet Switch
- Point-to-Point Microwave Backhaul
- Private Branch Exchange (PBX)
- TETRA Base Station
- Vector Signal Analyzer
- Vector Signal Generator
- Video Analytics Server
- Video Broadcasting & Infrastructure: Scalable Platform
- Video Broadcasting: IP-Based Multi-Format Transcoder
- Video Communications System
- Video Conferencing: IP-Based HD
- WiMAX & Wireless Infrastructure Equipment
- Wireless Communications Tester
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | PTH08T230WAD | ACTIVE | -40 to 85 | 7.90 | 1ku | Through-Hole Module (ECL) | 10 | 36 | 1K - 5K | 1k quantity lead time: In stock | | PTH08T230WAS | ACTIVE | -40 to 85 | 7.90 | 1ku | Surface Mount Module (ECM) | 10 | 36 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | PTH08T230WAST | ACTIVE | -40 to 85 | 7.90 | 1ku | Surface Mount Module (ECM) | 10 | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | PTH08T230WAZ | ACTIVE | -40 to 85 | 7.90 | 1ku | Surface Mount Module (BCM) | 10 | 36 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | PTH08T230WAZT | ACTIVE | -40 to 85 | 7.90 | 1ku | Surface Mount Module (BCM) | 10 | 250 | 250 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| PTH08T231W | 6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans | PLUG-IN POWER MODULE - NON-ISOLATED POL | This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T230W but must be used with all ceramic capacitors. |
| PTH04T230W | 6-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULE - NON-ISOLATED POL | This device has the SAME FUNCTIONALITY and CURRENT RATING as the PTH08T230W but operates over a lower input voltage range (2.2V to 5.5V). |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1265 | 15 Aug 2011 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 63 | 20 Apr 2010 | 754 | |||
| 112 | 13 Aug 2009 | 1,002 | |||
| 131 | 01 Oct 2008 | 392 | |||
| 186 | 14 Dec 2006 | 724 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 166 | 26 Apr 2010 | 275 | ||
| 141 | 01 Oct 2009 | 234 | ||
| 94 | 07 Aug 2008 | 269 | ||
| 85 | 06 Aug 2008 | 168 | ||
| 120 | 23 Feb 2007 | 146 |
Tools & Software
Software & Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| T2 Capacitance Calculator | T2-SW | Application Software |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



