Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 6.5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.0005 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.01 Architecture Bipolar CMRR (typ) (dB) 110 Input bias current (max) (pA) 500000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 6.5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.0005 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.01 Architecture Bipolar CMRR (typ) (dB) 110 Input bias current (max) (pA) 500000
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Operating Voltage . . . ±2 V to ±18 V
  • Low Noise Voltage . . . 0.8 µVrms (TYP)
  • Wide GBW . . . 12 MHz (TYP)
  • Low THD . . . 0.0005% (TYP)
  • Slew Rate . . . 5 V/µs (TYP)
  • Suitable for Automotive Applications Such As Audio Preamplifier, Active Filter, Headphone Amplifier,
    Industrial Measurement Equipment
  • Drop-In Replacement for NJM4580
  • Pin and Function Compatible With LM833, NE5532, NJM4558/9,
    and NJM4560/2/5

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Operating Voltage . . . ±2 V to ±18 V
  • Low Noise Voltage . . . 0.8 µVrms (TYP)
  • Wide GBW . . . 12 MHz (TYP)
  • Low THD . . . 0.0005% (TYP)
  • Slew Rate . . . 5 V/µs (TYP)
  • Suitable for Automotive Applications Such As Audio Preamplifier, Active Filter, Headphone Amplifier,
    Industrial Measurement Equipment
  • Drop-In Replacement for NJM4580
  • Pin and Function Compatible With LM833, NE5532, NJM4558/9,
    and NJM4560/2/5

The RC4580-Q1 device is a dual operational amplifier that is designed optimally for audio applications, such as improving tone control. It offers low noise, high gain bandwidth, low harmonic distortion, and high output current. All of these features make the device ideally suited for audio electronics, such as audio preamplifiers and active filters, as well as industrial measurement equipment. When high output current is required, the RC4580-Q1 device can be used as a headphone amplifier. Due to its wide operating supply voltage, the RC4580-Q1 device can also be used in low-voltage applications.

The RC4580-Q1 device is a dual operational amplifier that is designed optimally for audio applications, such as improving tone control. It offers low noise, high gain bandwidth, low harmonic distortion, and high output current. All of these features make the device ideally suited for audio electronics, such as audio preamplifiers and active filters, as well as industrial measurement equipment. When high output current is required, the RC4580-Q1 device can be used as a headphone amplifier. Due to its wide operating supply voltage, the RC4580-Q1 device can also be used in low-voltage applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Dual Audio Operational Amplifier, RC4580-Q1 datasheet (Rev. A) 22 Aug 2012
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for RC4580

SLOJ175.ZIP (98 KB) - HSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos