Datasheet
- Precision 4mA to 20mA Current Loop Receiver
(PDF , 207 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | RCV420JP | ACTIVE | 4.08 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | >5K | 1k quantity lead time: In stock | | RCV420JPG4 | ACTIVE | 4.08 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | 70 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | RCV420KP | ACTIVE | 6.58 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | RCV420KPG4 | ACTIVE | 6.58 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | 486 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER |
RCV420 can be used with the ISO124 in Isolated 4-20mA Instrument Loop. See Literature sbos074c |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER |
XTR101 and RCV420 can be used with ISO122 to add isolation to the 4-20mA current loop protecting the system electronics from electrical noise and transient See Literature sboa017 |
| XTR300 | Industrial Analog Current/Voltage Output Driver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The RCV420 is a reciever for 4-20mA transmitters such as the XTR300 |
| INA105 | Precision Unity Gain Differential Amplifier | AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER | The INA105 can be used in a circuit to level-shift the output of the RCV420 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 207 | 27 Sep 2000 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 204 | 05 Jan 2004 | 858 | |||
| 94 | 02 Oct 2000 | 433 | |||
| 57 | 02 Oct 2000 | 1,656 | |||
| 26 | 27 Sep 2000 | 354 | |||
| 31 | 27 Sep 2000 | 640 | |||
| 72 | 27 Sep 2000 | 1,408 | |||
| 427 | 27 Sep 2000 | 1,200 | |||
| 29 | 27 Sep 2000 | 1,504 |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 