Datasheet
- 10V Precision Voltage Reference (Rev. B)
(PDF , 983 KB) 16 Jun 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | REF102AM | | REF102AP | Contact Distributor | TO-99 (LMC) | 8 | >5K | For lead times contact TI Authorized Distributor or local TI sales office | | REF102AP | ACTIVE | 2.00 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | REF102APG4 | ACTIVE | 2.00 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 100 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | REF102AU | ACTIVE | 2.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | REF102AU/2K5 | ACTIVE | 1.75 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | REF102AU/2K5G4 | ACTIVE | 1.75 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | REF102AUG4 | ACTIVE | 2.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Not Available | REF102BM | | REF102AP | Contact Distributor | TO-99 (LMC) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | REF102BP | ACTIVE | 3.55 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | Contact Distributor | REF102BPG4 | ACTIVE | 3.55 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | REF102BU | ACTIVE | -25 to 85 | 3.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | REF102BUG4 | ACTIVE | -25 to 85 | 3.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 605 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Not Available | REF102CM | | REF102AP | Contact Distributor | TO-99 (LMC) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | REF102CP | ACTIVE | -25 to 85 | 4.75 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 729 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | REF102CPG4 | ACTIVE | -25 to 85 | 4.75 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | REF102CU | ACTIVE | -25 to 85 | 4.85 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | REF102CU/2K5 | ACTIVE | -25 to 85 | 4.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | REF102CUG4 | ACTIVE | -25 to 85 | 4.85 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 476 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Not Available | REF102RM | | REF102AP | Contact Distributor | TO-99 (LMC) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | REF102SM | | REF102AP | Contact Distributor | TO-99 (LMC) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC7714 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC7715 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC7724 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC7725 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC7731 | 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC7741 | 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC7734 | 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC7744 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| ADS7813 | Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS7825 | 4 Channel, 16-Bit Sampling CMOS A/D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| TLC3574 | Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 4 Channels | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| TLC3578 | Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS7800 | 12-Bit 3us Sampling Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS7812 | Low-Power, Serial 12-Bit Sampling Analog-To-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS7824 | 4-Channel, 12-Bit Sampling CMOS A/D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER | See Literature sbos074c |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 983 | 16 Jun 2009 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,908 | |||
| 31 | 02 Oct 2000 | 242 | |||
| 36 | 02 Oct 2000 | 171 | |||
| 37 | 02 Oct 2000 | 195 | |||
| 40 | 02 Oct 2000 | 198 | |||
| 25 | 27 Sep 2000 | 415 | |||
| 26 | 27 Sep 2000 | 2,605 | |||
| 427 | 27 Sep 2000 | 1,162 | |||
| 23 | 27 Sep 2000 | 1,020 | |||
| 35 | 27 Sep 2000 | 167 |
Tools & Software
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 