REF3040
(ACTIVE) 4.096V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
REF3040AIDBZR ACTIVE -40 to 125 0.60 | 1ku SOT-23 (DBZ) | 3 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor REF3040AIDBZRG4 ACTIVE -40 to 125 0.60 | 1ku SOT-23 (DBZ) | 3 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
REF3040AIDBZT ACTIVE -40 to 125 0.70 | 1ku SOT-23 (DBZ) | 3 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
REF3040AIDBZTG4 ACTIVE -40 to 125 0.70 | 1ku SOT-23 (DBZ) | 3 View 250 | SMALL T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 628 27 Aug 2008

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1310 24 May 2004 11,848

Tools & Software

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here