Datasheet
- 4ppm/°C, 100µA, SOT23-6 Series Voltage Reference (Rev. C)
(PDF , 897 KB) 22 Jun 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | REF3220AIDBVR | ACTIVE | -40 to 125 | 1.70 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | REF3220AIDBVRG4 | ACTIVE | -40 to 125 | 1.70 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | REF3220AIDBVT | ACTIVE | -40 to 125 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | REF3220AIDBVTG4 | ACTIVE | -40 to 125 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | 593 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 897 | 22 Jun 2011 |
Selection & Solution Guides (2)
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| REF3220 PSpice Model (Rev. B) | PSpice Model | ZIP | 37 KB | 11 Oct 2011 | 133 views |
| REF3220 TINA-TI Reference Design (Rev. D) | TINA-TI Reference Design | ZIP | 6 KB | 13 Oct 2011 | 113 views |
| REF3220 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 6 KB | 11 Oct 2011 | 118 views |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 