REF3225
(ACTIVE) 2.5V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
REF3225AIDBVR ACTIVE -40 to 125 1.70 | 1ku SOT-23 (DBV) | 6 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor REF3225AIDBVRG4 ACTIVE -40 to 125 1.70 | 1ku SOT-23 (DBV) | 6 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
REF3225AIDBVT ACTIVE -40 to 125 2.00 | 1ku SOT-23 (DBV) | 6 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
REF3225AIDBVTG4 ACTIVE -40 to 125 2.00 | 1ku SOT-23 (DBV) | 6 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 325 22 Jun 2011

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1310 24 May 2004 11,363

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 3168 19 Jun 2007 1,065

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
REF3225 PSpice Model (Rev. B) PSpice Model ZIP 65 KB 12 Oct 2011 190 views
REF3225 TINA-TI Reference Design (Rev. C) TINA-TI Reference Design TSC 112 KB 12 Oct 2011 80 views
REF3225 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 6 KB 12 Oct 2011 166 views

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here