Datasheet
- 4ppm/°C, 100µA, SOT23-6 Series Voltage Reference (Rev. C)
(PDF , 897 KB) 22 Jun 2011 - View All Technical Documents
Device Uses
- Portable Equipment
- Data Acquisition Systems
- Medical Equipment
- Test Equipment
All trademarks are the property of their respective owners.
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | REF3240AIDBVR | ACTIVE | -40 to 125 | 1.70 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | REF3240AIDBVRG4 | ACTIVE | -40 to 125 | 1.70 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | REF3240AIDBVT | ACTIVE | -40 to 125 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | REF3240AIDBVTG4 | ACTIVE | -40 to 125 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | |
| ADS1252 | ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS1254 | 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS8422 | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 897 | 22 Jun 2011 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| REF3240 PSpice Model (Rev. B) | PSpice Model | ZIP | 38 KB | 29 Sep 2011 | 153 views |
| REF3240 TINA-TI Reference Design (Rev. C) | TINA-TI Reference Design | TSC | 111 KB | 29 Sep 2011 | 82 views |
| REF3240 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 6 KB | 29 Sep 2011 | 121 views |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 