Home Power management Voltage references Series voltage references

REF3425-EP

ACTIVE

Enhanced product, 2.5-V, low-drift, low-power series voltage reference

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 6 Vin (min) (V) 2.55 Vin (max) (V) 12 Iq (typ) (mA) 0.072 Rating HiRel Enhanced Product Features 4-wire output, Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 125 Shutdown current (ISD) (typ) (µA) 2.5
VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 6 Vin (min) (V) 2.55 Vin (max) (V) 12 Iq (typ) (mA) 0.072 Rating HiRel Enhanced Product Features 4-wire output, Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 125 Shutdown current (ISD) (typ) (µA) 2.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient: 10 ppm/°C (maximum)
  • Output current: ±10 mA
  • Low quiescent current: 95 µA (maximum)
  • Wide input voltage: 12 V
  • Output 1/f noise (0.1 Hz to 10 Hz): 3.8 µVPP/V
  • Small footprint 6-pin SOT-23 package
  • Excellent long-term stability 25 ppm/1000 hrs
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Available extended (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient: 10 ppm/°C (maximum)
  • Output current: ±10 mA
  • Low quiescent current: 95 µA (maximum)
  • Wide input voltage: 12 V
  • Output 1/f noise (0.1 Hz to 10 Hz): 3.8 µVPP/V
  • Small footprint 6-pin SOT-23 package
  • Excellent long-term stability 25 ppm/1000 hrs
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Available extended (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

The REF34xx-EP device is a low temperature drift
(10 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95 µA. This device also offers very low output noise of 3.8 µVp-p/V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. With a small SOT-23 package, REF34xx-EP offers enhanced specifications and pin-to-pin replacement for MAX607x and ADR34xx. The REF34xx-EP family is compatible to most ADC and DAC.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. The small size and low operating current of the devices (95 µA) can benefit portable and battery-powered applications.

REF34xx-EP is specified for the wide temperature range of –55°C to 125°C. Contact the TI sales representative for additional voltage options.

The REF34xx-EP device is a low temperature drift
(10 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95 µA. This device also offers very low output noise of 3.8 µVp-p/V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. With a small SOT-23 package, REF34xx-EP offers enhanced specifications and pin-to-pin replacement for MAX607x and ADR34xx. The REF34xx-EP family is compatible to most ADC and DAC.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. The small size and low operating current of the devices (95 µA) can benefit portable and battery-powered applications.

REF34xx-EP is specified for the wide temperature range of –55°C to 125°C. Contact the TI sales representative for additional voltage options.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet REF34xx-EP Low-Drift, Low-Power, Small-Footprint Series Voltage Reference datasheet (Rev. B) PDF | HTML 18 Apr 2019
* Radiation & reliability report REF34xx-EP Reliability Report 29 Jan 2019
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
Application note Long-Term Drift in Voltage References PDF | HTML 25 Mar 2021
White paper Simplifying Signal Chain Design for High Performance in Small Systems 22 Oct 2020
Application note Precision Current Sources and Sinks Using Voltage References 30 Jun 2020
Application note Low-Noise Negative Reference Design with REF5025 01 Dec 2019
Application brief Voltage Reference Solutions in Motor Control Drives 29 Jul 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

REF3425 TINA-TI Reference Design

SBAM336.TSC (80 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos